Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP100: LQFP100, plastic, low profile quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1.4 mm body
12NC: 935325189557
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 80 |
Flash (kB) | 128 |
RAM (kB) | 16 |
GPIO | 56 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 3 |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF52221CAF80(935325189557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 685.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF52221CAF80 (935325189557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF52221CAF80 (935325189557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF52221CAF80 (935325189557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF52221CAF80 (935325189557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCF52221CAF80 (935325189557) | 2020-10-30 | 2020-11-30 | 202007015I | NXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments |
MCF52221CAF80 (935325189557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Built on the ColdFire® V2 core, the MCF5222x family offers up to 76 MIPS (Dhrystone 2.1) at 80 MHz. It builds on the successful MCF5213 family by integrating a USB host and on-the-go (OTG) controller, making it ideal for applications requiring device or host connectivity functionality. The MCF5222x microcontrollers are aimed at designers who want the power and flexibility of a 32-bit microcontroller plus a rich set of on-chip peripherals at a low cost. These small, highly integrated microcontrollers open the door to expanding application capabilities while driving down total system costs.
The MCF5222x family targets embedded control applications such as industrial control, home/factory automation, point-of-sale, health care-related and testing equipment, as well as consumer applications.
The MCF52223 is pin-to-pin compatible with the MCF52221 (in like packages) and adds 16 KB of SRAM and an extra 128 KB of flash to the standard MCF5222x peripheral set.