Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LBGA81: LBGA81, plastic, low profile ball grid array; 81 balls; 1 mm pitch; 10 mm x 10 mm x 1.52 mm body
12NC: 935319113557
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | MCF5213 KIRIN |
Parameter | Value |
---|---|
Number of pins | 81 |
Package Style | LBGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF5213LCVM66(935319113557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 243.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF5213LCVM66 (935319113557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MCF5213LCVM66 (935319113557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF5213LCVM66 (935319113557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF5213LCVM66 (935319113557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCF5213LCVM66 (935319113557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MCF521X microcontroller family is a cost-effective, low-power single-chip solution with up to 521 KB of high-performance, near-single access, interleaved and securable embedded flash memory. Moreover, the MCF521X embedded controller communication peripherals provide easy connection to other systems. Three universal asynchronous receiver/transmitters (UARTS) enable medium-to long-distance communication to other control systems or computers. An inter-integrated circuit (I²C) and queued serial peripheral interface (QSPI) enable in-system communication to connected peripherals and systems, including LCDs and keyboards. This is offered along with the high-performance ColdFire® V2 core that even incorporates a multiply and accumulate module (MAC)-enhanced multiply and accumulate module (eMAC) for DSP-like operation.
Higher-end MCF5214 and MCF5216 provide an upgrade for current MMC2107, MMC2113 and MMC2114 users requiring more flash and/or higher performance with a richer set of the same peripheral mix while standardizing on one cost-effective, low-power MCU family.