MCF5212CAE66 Product Information|NXP

Buy Options

MCF5212CAE66

NRND

12NC: 935316682557

Details

Order

Order from distributors

MCF5212CAE66R

NRND

12NC: 935316682528

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF5212CAE66(935316682557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55
MCF5212CAE66R(935316682528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF5212CAE66
(935316682557)
No
3
260
40
MCF5212CAE66R
(935316682528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF5212CAE66
(935316682557)
854231
3A991A2
MCF5212CAE66R
(935316682528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF5212CAE66
(935316682557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF5212CAE66R
(935316682528)
MCF5212CAE66
(935316682557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF5212CAE66R
(935316682528)
MCF5212CAE66
(935316682557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCF5212CAE66R
(935316682528)

More about MCF521X

The MCF521X microcontroller family is a cost-effective, low-power single-chip solution with up to 521 KB of high-performance, near-single access, interleaved and securable embedded flash memory. Moreover, the MCF521X embedded controller communication peripherals provide easy connection to other systems. Three universal asynchronous receiver/transmitters (UARTS) enable medium-to long-distance communication to other control systems or computers. An inter-integrated circuit (I²C) and queued serial peripheral interface (QSPI) enable in-system communication to connected peripherals and systems, including LCDs and keyboards. This is offered along with the high-performance ColdFire® V2 core that even incorporates a multiply and accumulate module (MAC)-enhanced multiply and accumulate module (eMAC) for DSP-like operation.

Higher-end MCF5214 and MCF5216 provide an upgrade for current MMC2107, MMC2113 and MMC2114 users requiring more flash and/or higher performance with a richer set of the same peripheral mix while standardizing on one cost-effective, low-power MCU family.