MCF52110CAE80 Product Information|NXP

Buy Options

MCF52110CAE80

End of Life

12NC: 935316949557

Details

Order

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
80
Flash (kB)
128
RAM (kB)
16
GPIO
56
ParameterValue
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF52110CAE80(935316949557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF52110CAE80
(935316949557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF52110CAE80
(935316949557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF52110CAE80
(935316949557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF52110CAE80
(935316949557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF52110CAE80
(935316949557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF521X

The MCF521X microcontroller family is a cost-effective, low-power single-chip solution with up to 521 KB of high-performance, near-single access, interleaved and securable embedded flash memory. Moreover, the MCF521X embedded controller communication peripherals provide easy connection to other systems. Three universal asynchronous receiver/transmitters (UARTS) enable medium-to long-distance communication to other control systems or computers. An inter-integrated circuit (I²C) and queued serial peripheral interface (QSPI) enable in-system communication to connected peripherals and systems, including LCDs and keyboards. This is offered along with the high-performance ColdFire® V2 core that even incorporates a multiply and accumulate module (MAC)-enhanced multiply and accumulate module (eMAC) for DSP-like operation.

Higher-end MCF5214 and MCF5216 provide an upgrade for current MMC2107, MMC2113 and MMC2114 users requiring more flash and/or higher performance with a richer set of the same peripheral mix while standardizing on one cost-effective, low-power MCU family.

More