MC9S12HY64 Demonstration Board | NXP Semiconductors

MC9S12HY64 Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit S12 and S12X MCUs

Features

Microcontroller

MC9S12HY64
  • 64K Bytes Flash
  • 4K Bytes Data Flash
  • 4K Bytes RAM
  • Integrated 4x40 LCD Driver
  • Integrated 8-Ch Stepper Motor Controller
  • 32MHz Maximum Bus Frequency
  • Internal Oscillator

Power Management

  • Optional Power from USB-BDM or MCU_PORT connector
  • On-board +5V regulator
  • Power input from USB-BDM
  • Power input from onboard regulator
  • Power input from Connector J1
  • Optional Power output through Connector J1

Display

On-Board 4x40 Custom LCD Glass

User Components

  • 5 Push Switches; 4 User, 1 Reset
  • 6 LED Indicators; 4 User, +5V, USB
  • 5K ohm POT w /LP Filter
  • High-Speed CAN Physical Layer Transceiver
  • Enhanced LIN Physical Layer Transceiver
  • RS-232 Serial Data Physical Layer Transceiver
  • Integrated P&E USB-BDM
  • BDM_PORT header for external BDM cable support
  • 40-pin MCU I/O Pin Header
  • 2.0 mm Barrel Connector
  • BDM_PORT Connector for External BDM Cable
  • USB Connector
  • DB9 Connector
  • 4.2 mm, 1x4 Molex CAN Cable Connector
  • 4.2 mm, 2x2 Molex LIN Cable Connector

More

N true 0 TSPDEMO9S12HY64en 1 User Guide User Guide t792 1 en_US 0 false en_US 1 1 2 English The dashboard is developed with NXP’s low cost 16-bit microcontroller the MC9S12HY, which is responsible for driving all the board functionality. The hardware comes complete with four VID-23 motors that are shaft-illuminated (providing an aesthetic back-light for the needle pointers), a 160-segment LCD display, molex CAN and LIN connections, a piezoelectric speaker to demonstrate sound capability, and a series of switches and LEDs to emulate standard dashboard functionality. 1247152277013717719220 TSP 863.6 KB None None documents Y None 1247152277013717719220 /docs/en/user-guide/S12HY64ACDUG.pdf 863589 /docs/en/user-guide/S12HY64ACDUG.pdf S12HY64ACDUG N N 2009-07-09 MC9S12HY64 Automotive Cluster Demo User's Guide /docs/en/user-guide/S12HY64ACDUG.pdf /docs/en/user-guide/S12HY64ACDUG.pdf User Guide N 132339537837198660 2023-06-18 pdf N en Dec 15, 2009 User Guide t792 User Guide User Guide Y N MC9S12HY64 Automotive Cluster Demo User's Guide false en false 0 DEMO9S12HY64 downloads en true 0 Y TSP User Guide 1 /docs/en/user-guide/S12HY64ACDUG.pdf 2009-07-09 1247152277013717719220 TSP 1 Dec 15, 2009 User Guide User Guide The dashboard is developed with NXP’s low cost 16-bit microcontroller the MC9S12HY, which is responsible for driving all the board functionality. The hardware comes complete with four VID-23 motors that are shaft-illuminated (providing an aesthetic back-light for the needle pointers), a 160-segment LCD display, molex CAN and LIN connections, a piezoelectric speaker to demonstrate sound capability, and a series of switches and LEDs to emulate standard dashboard functionality. Y None /docs/en/user-guide/S12HY64ACDUG.pdf English 863589 None User Guide 2023-06-18 N /docs/en/user-guide/S12HY64ACDUG.pdf MC9S12HY64 Automotive Cluster Demo User's Guide /docs/en/user-guide/S12HY64ACDUG.pdf documents 132339537837198660 User Guide N en None Y t792 pdf 2 N N MC9S12HY64 Automotive Cluster Demo User's Guide 863.6 KB S12HY64ACDUG N 1247152277013717719220 true Y Tools

Documentation

Quick reference to our documentation types.

1 document

Compact List

Design Files

Quick reference to our design files types.

2 design files