![PCA9617ADP-ARD-Image](/assets/images/en/dev-board-image/PCA9617ADP-ARD-Top.jpg)
-
PCA9617ADP-ARD
-
PCA9617ADP-ARD Arduino Shield Level Translating Fm+ I2C-Bus Repeater Evaluation Board.
Kit contains:
- Assembled and tested evaluation board in an antistatic bag
- Quick Start Guide
The PCA9617A is a CMOS integrated circuit that provides level shifting between low voltage (0.8 V to 5.5 V) and higher voltage (2.2 V to 5.5 V) Fast-mode Plus (Fm+) I2C-bus or SMBus applications. While retaining all the operating modes and features of the I2C-bus system during the level shifts, it also permits extension of the I2C-bus by providing bidirectional buffering for both the data (SDA) and the clock (SCL) lines, thus enabling two buses of 540 pF at 1 MHz or up to 4000 pF at lower speeds. Using the PCA9617A enables the system designer to isolate two halves of a bus for both voltage and capacitance. The SDA and SCL pins are overvoltage tolerant and are high-impedance when the PCA9617A is unpowered.
PCA9617ADP-ARD Arduino Shield Level Translating Fm+ I2C-Bus Repeater Evaluation Board.
Distributor | Region | Inventory | Inventory Date | Order |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
Select a section:
3 hardware offerings
2 design files
Please wait while your secure files are loading.