MCF52210 Demonstration Board

Product Details

Features

Microcontroller

  • MCF52210 microcontroller, 80 LQFP

Power Input Selection Jumper

  • Power Input from USB BDM
  • Power input from miniUSB
  • Power Input from onboard regulator
  • Power Input from terminal block
  • Power from connector J1

Connectivity

  • Integrated USB BDM
  • 40-pin I/O port
  • miniUSB Port

Power Management

  • Super-Cap Backup for VSTBY (not available on Rev A)

User Features

  • 3-axis Accelerometer
  • 4 User LED's w/ enable
  • 2 User Push Switches
  • 5k ohm POT w/ enable

Debug

  • BDM / JTAG Port (not installed)

Connectors

  • RJ-45 Ethernet Connector
  • Type B USB connector
  • RS-232 Serial Port w/ DB9-S Connector
  • 2.0 mm Barrel Power Input
  • 2 pos, screw type, terminal block

User Components

  • ON/OFF Power Switch w/ LED indicator
  • RESET switch w/ indicator
  • 48 MHz XTAL

Documentation

Quick reference to our documentation types.

5 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?