
PMIC for Low Power Applications
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
i.MX RT1060 Crossover MCUs are based on the Arm®Cortex®-M7 core for real-time microcontroller performance and high integration for industrial and IoT applications.
The i.MX RT1060 Arm®Cortex®-M7 operates at up to 600 MHz with 1 MB on-chip RAM. The family offers 2D graphics, camera, various memory interfaces and a wide range of connectivity interfaces including UART, SPI, I²C, USB, 2x 10/100M Ethernet, and 3x CAN. Additional features for real-time applications include high-speed GPIO, CAN FD and synchronous parallel NAND/NOR/PSRAM controller. The i.MX RT1060 provides additional flexibility with 225BGA, 196BGA packages and an extended temperature range of up to 125°C.
The i.MX RT1060 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.
PMIC for Low Power Applications
Safety Mini CAN FD SBC for Automotive Applications Fit for ASIL B
i.MX RT1040 Crossover MCU with Arm® Cortex®-M7 Core Operating Up to 600 MHz and Extended Temperature Range
2.4/5 GHz Dual-Band 1x1 Wi-Fi® 6 (802.11ax) + Bluetooth® 5.4 + 802.15.4 Tri-Radio Solution
i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 Core
i.MX RT1064: Crossover MCU with Arm® Cortex®-M7
1-10 of 22 results
Include 11 NRND
Part | Order | CAD Model | Budgetary Price excluding tax | Status | Core: Number of cores (SPEC) | Core Type | Operating Frequency [Max] (MHz) | SRAM (kB) | CAN | I2C | UART | USB Controllers | PWM | Junction Temperature (Min to Max) (℃) | Debug & Trace | Package Type | Package Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10K @ US$5.09 | Active | 1 | Arm Cortex-M7 | 528 | 1024 | 2 | 4 | 8 | 2 | — | -40 to 105 | JTAG | LFBGA196 | 0.8 | |||
10K @ US$4.63 | Active | 1 | Arm Cortex-M7 | 528 | 1024 | 2 | 4 | 8 | 2 | — | -40 to 105 | JTAG | LFBGA196 | 0.65 | |||
10K @ US$4.63 | Active | 1 | Arm Cortex-M7 | 600 | 1024 | 2 | 4 | 8 | 2 | — | 0 to 95 | JTAG | LFBGA196 | 0.8 | |||
10K @ US$4.21 | Active | 1 | Arm Cortex-M7 | 600 | 1024 | 2 | 4 | 8 | 2 | — | 0 to 95 | JTAG | LFBGA196 | 0.65 | |||
10K @ US$5.34 | Active | 1 | Arm Cortex-M7 | 528 | 1024 | 2 | 4 | 8 | 2 | — | -40 to 125 | JTAG | LFBGA225 | 0.8 | |||
10K @ US$5.32 | Active | 1 | Arm Cortex-M7 | 528 | 1024 | 2 | 4 | 8 | 2 | — | -40 to 105 | JTAG | LFBGA196 | 0.8 | |||
10K @ US$4.84 | Active | 1 | Arm Cortex-M7 | 528 | 1024 | 2 | 4 | 8 | 2 | — | -40 to 105 | JTAG | LFBGA196 | 0.65 | |||
10K @ US$4.86 | Active | 1 | Arm Cortex-M7 | 600 | 1024 | 2 | 4 | 8 | 2 | — | 0 to 95 | JTAG | LFBGA196 | 0.8 | |||
10K @ US$4.42 | Active | 1 | Arm Cortex-M7 | 600 | 1024 | 2 | 4 | 8 | 2 | — | 0 to 95 | JTAG | LFBGA196 | 0.65 | |||
10K @ US$5.63 | Active | 1 | Arm Cortex-M7 | 600 | 1024 | 2 | 4 | 8 | 2 | — | 0 to 95 | JTAG | LFBGA225 | 0.8 |
Quick reference to our documentation types.
1-10 of 103 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 103 documents
Compact List
5 design files
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
5 design files
1-5 of 19 hardware offerings
Additional hardware available. View our featured partner solutions.
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 9 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 19 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1-5 of 31 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-5 of 56 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 31 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
1-5 of 20 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 41 trainings
Additional trainings are available. View our featured partner trainings.
41 trainings
Additional trainings are available. View our featured partner trainings.
11 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.