S32K146EVB-Q144 Evaluation Board for Automotive General Purpose | NXP Semiconductors

S32K146EVB-Q144 Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Automotive LIN Solutions

Power Management

12 V, 24 V, and 48 V Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

  • Easy access to the MCU I/O header pins for prototyping

Size and Price

  • Small form factor
  • Low cost

Compatibility

  • Arduino® UNO pint-out compatible with expansion “shield” support

Interfaces

  • On-board connectivity for CAN, LIN, UART/SCI

Power

  • Flexible power supply options: micro USB or external 12 V supply

Components

  • 2 x touchpads
  • 1 x potentiometer
  • 1 x RGB LED
  • 2 x push buttons

Buy Options

S32K146EVB-Q144-Image

Click to expand

  • $159.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 8
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 25 documents

Compact List

Application Note (22)
Show All

Design Resources

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

Recently viewed products

There are no recently viewed products to display.