VR5500 | High Voltage PMIC with Multiple SMPS and LDO | NXP Semiconductors

High Voltage PMIC with Multiple SMPS

NXP Power Management Custom OTP Programming

Click over video to play

Block Diagram

VR5500, High Voltage PMIC Block Diagram

VR5500, High Voltage PMIC Block Diagram

Features

Key Features

  • 60 V maximum input voltage for automotive and truck markets
  • Multiple SMPS and LDO
  • Standby OFF mode with very low sleep current (10 µA)
  • Device control via I²C interface with CRC
  • Three voltage monitoring circuits, dedicated interface for MCU monitoring, power good, reset and interrupt outputs
  • QM, AEC-Q100 rev H qualified

Programmability

  • Supplies, sequencing, and specific functions can be programmed by One Time programmable (OTP) memory
  • Standard Predefined OTP supporting popular MCU can be found in data sheet under “ordering information” chapter
  • During development phase, Customized OTP part can be programmed using the KITVR55-FSSKTEVM board
  • Custom OTP can be provided for production. Please contact your NXP sales channel (NXP or your distributor)
  • Custom OTP form can be downloaded OTP Configuration Tool

Comparison Table

Scalable Power and Safety Concept

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (2)
Supporting Information (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

  • Code Snippets

    VR5500 OTP Configuration tool

    Account Required

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.