KITVR55-FSSKTEVM | VR5500 Safety SBC Programming Board | NXP Semiconductors

VR5500 Safety SBC Programming Board

Roll over image to zoom in

Block Diagram

VR5500, High Voltage PMIC Block Diagram

VR5500, High Voltage PMIC Block Diagram

Supported Devices

Power Management

System Basis Chips

Features

General specifications

  • VBAT power supply connectors (Jack and Phoenix)
  • VPRE output 3.3 V/ 3.8 V/ 4.1 V/ 5.0 V
  • VBUCK1/2 in a standalone or multi-phase mode
  • VBUCK3
  • VBOOST 5.0 V or 5.74 V, up to 800 mA
  • LDO1 and LDO2, from 1.1 V to 5 V, up to 400 mA
  • Ignition key switch
  • Embedded USB connection for easy connection to software GUI (access to I²C bus, IOs, RSTB, INTB, Debug, MUX_OUT, regulators)
  • LEDs that indicate signal or regulatory status
  • Support OTP fuse capabilities
  • USB connection for register access, OTP emulation and fuse
  • Note that due to the socket, all output current should be limited to 1 A maximum

Buy Options

KITVR55-FSSKTEVM-Image

Click to expand

  • KITVR55-FSSKTEVM
    Active

  • VR5500 Safety SBC Programming Board.

  • $343.85 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.