Mini High-Speed CAN System Basis Chip with Standby Mode and Watchdog
Sign in for a personalized NXP experience.
The UJA1163ATK is a mini high-speed CAN system basis chip (SBC) containing an ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant HS-CAN transceiver, supporting CAN FD up to 5 Mbit/s and an integrated 5 V/100 mA supply for a microcontroller.
The UJA1163ATK can be operated in very-low-current standby mode with bus wake-up capability and supports ISO 11898-6 compliant autonomous CAN biasing.
Note: To see the product features close this window.
Features | |||||||||||
Orderable Type | Standby Mode | Sleep Mode | VIO | LDO (5 V) | SPI | Watchdog | INH | External 5 V Supply | Partial Networking | CAN FD Active | CAN FD Passive |
UJA1161ATK/0 | X | Internally used as self-supplied CAN | 5 Mbps | ||||||||
UJA1162ATK/0 | X | X | X | Internally used as self-supplied CAN | INH | 5 Mbps | |||||
UJA1163ATK/0 | X | 100 mA | 5 Mbps | ||||||||
UJA1164ATK/0 | X | 100 mA | X | X | 5 Mbps | ||||||
UJA1166ATK/0 | X | X | X | 100 mA | INH | 5 Mbps | |||||
UJA1167ATK/0 | X | X | 100 mA | X | X | INH | 5 Mbps | ||||
UJA1167ATK/X/0 | X | X | 70 mA | X | X | 5 V/ 30 mA | 5 Mbps | ||||
UJA1168ATK/0 | X | X | 100 mA | X | X | INH | X | 5 Mbps | |||
UJA1168ATK/X/0 | X | X | 70 mA | X | X | 5 V/ 30 mA | X | 5 Mbps | |||
UJA1168ATK/F/0 | X | X | 100 mA | X | X | INH | X | 5 Mbps | X | ||
UJA1168ATK/XF/0 | X | X | 70 mA | X | X | 5 V/ 30 mA | X | 5 Mbps | X |
Mini High-Speed CAN System Basis Chip with Standby Mode and Watchdog
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Budgetary Price excluding tax | Protection | Additional Features - Analog | Package Type |
---|---|---|---|---|---|---|---|---|---|
Active | 3 | 28 | 1K @ US$0.92 | TXD dominant timeout, overtemperature, undervoltage | CAN SBC with 5 V/100 mA LDO | HVSON14 |
UJA1163ATK
Quick reference to our documentation types.
4 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1 hardware offering
Sign in to access authorized secure files. Learn more about secure access rights.
1 hardware offering
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.