Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVSON14: plastic, thermal enhanced very thin small outline package; no leads; 14 terminals, 0.65 mm pitch, 4.5 mm x 3 mm x 0.85 mm body
12NC: 935351794431
Details
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 3 |
Supply Voltage [max] (V) | 28 |
Parameter | Value |
---|---|
Protection | TXD dominant timeout, overtemperature, undervoltage |
Additional Features - Analog | CAN SBC with 5 V/100 mA LDO |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
UJA1163ATK/0Z(935351794431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 38.768447081599994 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
UJA1163ATK/0Z (935351794431) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
UJA1163ATK/0Z (935351794431) | 854239 |
The UJA1163ATK is a mini high-speed CAN system basis chip (SBC) containing an ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant HS-CAN transceiver, supporting CAN FD up to 5 Mbit/s and an integrated 5 V/100 mA supply for a microcontroller.
The UJA1163ATK can be operated in very-low-current standby mode with bus wake-up capability and supports ISO 11898-6 compliant autonomous CAN biasing.