Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
S32G2 vehicle network processors combine ASIL D safety, hardware security, high-performance real-time and application processing and network acceleration. S32G2 supports the needs of new vehicle architectures: service-oriented gateways, domain controllers, zonal processors, safety processors and more.
The S32G2 vehicle network processors are supported by a broad range of software enablement that is comprised of Reference Software, Standard Software and Premium Software, in addition to support from the S32 Design Studio IDE.
Choose a diagram:
Note: To see the product features close this window.
Offered software support enables the S32G2 features running on the Arm Cortex-M7 and Cortex-A53, plus the accelerators. Explore the vast available software solutions to help users build their applications. Read more
Tools | Reference Software | Standard Software | Premium Software | |
---|---|---|---|---|
S32 Design Studio for S32 Platform
FreeMASTER Run-Time Debugging Tool |
Linux BSP
FreeRTOS™
Integration Reference Examples
USB Stack
TCP/IP Stack
SDHC Stack S32G Board Diagnostic Tests |
S32 Real-Time Drivers (RTD)
Safety Peripheral Drivers (SPD)
Inter-Platform Comm Framework (IPCF) |
S32 Security
|
S32 Safety
|
Vehicle Integration Platform S32G GoldVIP: Accelerates S32G evaluation, development, integration and rapid prototyping efforts. |
||||
Software Package Manager Use the Automotive Software Package Manager to navigate the offerings, view product briefs and release notes and easily download software. Launch Software Package Manager |
NXP Support Contact an NXP representative for more information. Support Home |
SafeAssure NDA group Available through NXP Secure Content Request Access |
Includes FreeRTOS™ support for the Cortex-M7 cores and Linux BSP support for the Cortex-A53 cores, as well as integration reference examples and board diagnostic tests.
Includes Real-Time Drivers for AUTOSAR® and non-AUTOSAR operating systems, Safety Peripheral Drivers, an Inter-Platform Communication Framework for communications between the Cortex-M7 and Cortex-A53 cores and hardware accelerator drivers and firmware.
Includes Premium Security with expanded security capabilities and Premium Safety, which includes the S32 Safety Software Framework for functional safety implementations and Structural Core Self Test (SCST) for the Cortex-A53 cores.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
SJA1105PEL/QEL/REL/SEL Series Ethernet Switches
Automotive Dual Buck Regulator and Controller with Voltage Monitors and Watchdog Timer
Quick reference to our part nomenclature.
4 results
Include 5 NRND
Part | Order | CAD Model | Core Type | Lockstep | Operating Frequency [Max] (MHz) | RAM (kB) | Standby RAM | External Memory Supported | Serial Communication | Number of LIN Channels | Flexray | CAN | CAN FD | Ethernet MACs | Ethernet Type | PCIe | USB | Security Modules | Hardware Isolation | Timer | PWM [Number, bits] | ADC [Number, bits] | JTAG Debug | Aurora Trace | Supply Voltage [Min to Max] (V) | Ambient Operating Temperature (Min to Max) (℃) | Junction Temperature (Min to Max) (℃) | Package Type | Package Pitch (mm) | SafeAssure Functional Safety | ASIL Certification | AEC-Q100 Temperature Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2 x Arm Cortex-A53, 3 x Arm Cortex-M7 | Yes | 400, 1000 | 8000 | 32000 | DDR3L SDRAM, LPDDR4 DRAM, QSPI NOR, SD3.0/eMMC5.1 NAND | 10 x SPI, 2 x FlexRay, 3 x UART | 4 | 2 | 20 | 20 | 4 | MII, RGMII, RMII, SGMII | 2 x PCIe 3.0 | 1 x USB OTG | HSE_H | XRDC | 7 x WDT x 32, 8 x STM x 32 | 6 x 32 | 12 x 12 | Y | Y | 0.8 to 3.45 | -40 to 105 | -40 to 125 | FBGA525 | 0.8 | ISO 26262 | up to ASIL D | grade 2 | |||
2 x Arm Cortex-A53, 3 x Arm Cortex-M7 | Yes | 400, 1000 | 8000 | 32000 | DDR3L SDRAM, LPDDR4 DRAM, QSPI NOR, SD3.0/eMMC5.1 NAND | 10 x SPI, 2 x FlexRay, 3 x UART | 4 | 2 | 20 | 20 | 4 | MII, RGMII, RMII, SGMII | 2 x PCIe 3.0 | 1 x USB OTG | HSE_H | XRDC | 7 x WDT x 32, 8 x STM x 32 | 6 x 32 | 12 x 12 | Y | Y | 0.8 to 3.45 | -40 to 105 | -40 to 125 | FBGA525 | 0.8 | ISO 26262 | up to ASIL D | grade 2 | |||
3 x Arm Cortex-M7, 4 x Arm Cortex-A53 | Yes | 400, 1000 | 8000 | 32000 | DDR3L SDRAM, LPDDR4 DRAM, QSPI NOR, SD3.0/eMMC5.1 NAND | 10 x SPI, 2 x FlexRay, 3 x UART | 4 | 2 | 20 | 20 | 4 | MII, RGMII, RMII, SGMII | 2 x PCIe 3.0 | 1 x USB OTG | HSE_H | XRDC | 7 x WDT x 32, 8 x STM x 32 | 6 x 32 | 12 x 12 | Y | Y | 0.8 to 3.45 | -40 to 105 | -40 to 125 | FBGA525 | 0.8 | ISO 26262 | up to ASIL D | grade 2 | |||
3 x Arm Cortex-M7, 4 x Arm Cortex-A53 | Yes | 400, 1000 | 8000 | 32000 | DDR3L SDRAM, LPDDR4 DRAM, QSPI NOR, SD3.0/eMMC5.1 NAND | 10 x SPI, 2 x FlexRay, 3 x UART | 4 | 2 | 20 | 20 | 4 | MII, RGMII, RMII, SGMII | 2 x PCIe 3.0 | 1 x USB OTG | HSE_H | XRDC | 7 x WDT x 32, 8 x STM x 32 | 6 x 32 | 12 x 12 | Y | Y | 0.8 to 3.45 | -40 to 105 | -40 to 125 | FBGA525 | 0.8 | ISO 26262 | up to ASIL D | grade 2 |
Quick reference to our documentation types.
1-10 of 64 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 64 documents
Compact List
4 design files
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 design files
1-5 of 11 hardware offerings
Additional hardware available. View our featured partner solutions.
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 8 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 11 hardware offerings
Additional hardware available. View our featured partner solutions.
Quick reference to our software types.
1-5 of 15 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-5 of 43 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 15 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
1-5 of 17 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 45 trainings
Additional trainings are available. View our featured partner trainings.
45 trainings
Additional trainings are available. View our featured partner trainings.
2 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.