S32G274ASBK1VUCT Product Information|NXP

Buy Options

S32G274ASBK1VUCR

Active

12NC: 935443198518

Details

S32G274ASBK1VUCT

Active

12NC: 935443198557

Details

Operating Features

ParameterValue
Core Type
3 x Arm Cortex-M7, 4 x Arm Cortex-A53
Lockstep
Yes
Operating Frequency [Max] (MHz)
400, 1000
RAM (kB)
8000
Standby RAM
32000
External Memory Supported
DDR3L SDRAM, LPDDR4 DRAM, QSPI NOR, SD3.0/eMMC5.1 NAND
Serial Communication
10 x SPI, 2 x FlexRay, 3 x UART, 5 x I²C
Number of LIN Channels
4
Flexray
2
CAN
20
CAN FD
20
Ethernet MACs
4
Ethernet Type
MII, RGMII, RMII, SGMII
PCIe
2 x PCIe 3.0
ParameterValue
USB
1 x USB OTG
Security Modules
HSE_H
Hardware Isolation
XRDC
Timer
7 x WDT x 32, 8 x STM x 32
PWM [Number, bits]
6 x 32
ADC [Number, bits]
12 x 12
JTAG Debug
Y
Aurora Trace
Y
Supply Voltage [Min to Max] (V)
0.8 to 3.45
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Junction Temperature (Min to Max) (℃)
-40 to 125
ASIL Certification
up to ASIL D
AEC-Q100 Temperature Range
grade 2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
S32G274ASBK1VUCR(935443198518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
407.2
S32G274ASBK1VUCT(935443198557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
407.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S32G274ASBK1VUCR
(935443198518)
ISO 26262
3
260
40
S32G274ASBK1VUCT
(935443198557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S32G274ASBK1VUCR
(935443198518)
854231
5A992C
S32G274ASBK1VUCT
(935443198557)
854231
5A992C

More about S32G2

S32G2 vehicle network processors combine ASIL D safety, hardware security, high-performance real-time and application processing and network acceleration. S32G2 supports the needs of new vehicle architectures: service-oriented gateways, domain controllers, zonal processors, safety processors and more.

The S32G2 vehicle network processors are supported by a broad range of software enablement that is comprised of Reference Software, Standard Software and Premium Software, in addition to support from the S32 Design Studio IDE.