S32G254ASBK0VUCT Product Information|NXP

Features


S32G254A Arm Cortex-M7 and -A53, HSE w/Premium Security, LLCE, PFE, PCIe, 20x CAN FD, 4x GbE - Vehicle Network Processor

Package


FBGA525: FBGA525, plastic, fine-pitch ball grid array package; 525 terminals; 0.8 mm pitch; 19 mm x 19 mm x 1.97 mm body

Buy Options

S32G254ASBK0VUCR

End of Life

12NC: 935419482518

Details

Order

Order from distributors

S32G254ASBK0VUCT

End of Life

12NC: 935419482557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
2 x Arm Cortex-A53, 3 x Arm Cortex-M7
Lockstep
Yes
Operating Frequency [Max] (MHz)
400, 1000
RAM (kB)
8000
Standby RAM
32768
External Memory Supported
DDR3L SDRAM, LPDDR4 DRAM, QSPI NOR, SD3.0/eMMC5.1 NAND
Serial Communication
10 x SPI, 2 x FlexRay, 3 x UART, 5 x I²C
Number of LIN Channels
4
Flexray
2
CAN
16
CAN FD
4
Ethernet MACs
4
Ethernet Type
MII, RGMII, RMII, SGMII
PCIe
2 x PCIe 3.0
ParameterValue
USB
1 x USB OTG
Security Modules
HSE_H
Hardware Isolation
XRDC
Timer
7 x WDT x 32, 8 x STM x 32
PWM [Number, bits]
6 x 32
ADC [Number, bits]
12 x 12
JTAG Debug
Y
Aurora Trace
Y
Supply Voltage [Min to Max] (V)
0.8 to 3.45
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Junction Temperature (Min to Max) (℃)
-40 to 125
ASIL Certification
up to ASIL D
AEC-Q100 Temperature Range
grade 2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
S32G254ASBK0VUCR(935419482518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2495.77
S32G254ASBK0VUCT(935419482557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2495.77

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S32G254ASBK0VUCR
(935419482518)
ISO 26262
3
260
40
S32G254ASBK0VUCT
(935419482557)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S32G254ASBK0VUCR
(935419482518)
854231
5A992C
S32G254ASBK0VUCT
(935419482557)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S32G254ASBK0VUCR
(935419482518)
2021-08-132021-08-14202108010IS32G2 Mask Set 0P77B Errata Update to Revision 2.1
S32G254ASBK0VUCT
(935419482557)
S32G254ASBK0VUCR
(935419482518)
2021-05-062021-05-07202104059IS32G2x Data Sheet Update from Rev2.1 to Rev3 and Reference Manual Update from Rev2 to Rev3
S32G254ASBK0VUCT
(935419482557)

More about S32G2

S32G2 vehicle network processors combine ASIL D safety, hardware security, high-performance real-time and application processing and network acceleration. S32G2 supports the needs of new vehicle architectures: service-oriented gateways, domain controllers, zonal processors, safety processors and more.

The S32G2 vehicle network processors are supported by a broad range of software enablement that is comprised of Reference Software, Standard Software and Premium Software, in addition to support from the S32 Design Studio IDE.