MC33905 | SBC Gen2 with High-Speed CAN and LIN | NXP Semiconductors

SBC Gen2 with High-Speed CAN and LIN

See product image

Block Diagram

MC33905 Battery Management

MC33905 Internal Block Diagram

Features

Key Features

  • Voltage regulator for MCU, 5.0 V or 3.3 V, part number selectable, with possibility of usage external PNP to extend current capability and share power dissipation
  • Voltage, current and temperature protection
  • Very low quiescent current in low-power modes
  • Fully-protected embedded 5.0 V regulator for the CAN driver
  • Multiple under-voltage detections to address various MCU specifications and system operation modes (i.e. cranking)
  • Auxiliary 5.0 V or 3.3 V SPI configurable regulator, for additional ICs, with over-current detection and under-voltage protection
  • MUX output pin for device internal analog signal monitoring and power supply monitoring
  • Advanced SPI, MCU, ECU power supply and critical pins diagnostics and monitoring
  • Multiple wake-up sources in low-power modes: CAN or LIN bus, I/O transition, automatic timer, SPI message and VDD over-current detection
  • ISO11898-5 high-speed CAN interface compatibility for baud rates of 40 kb/s to 1.0 Mb/s

Buy/Parametrics

4 results

Include 10 NRND

Order

CAD Model

Status

Supply Voltage [Min to Max] (V)

Ambient Operating Temperature (Min to Max) (℃)

Device Function

Data Rate [max] kbps

Protection

Additional Features - Security

Diagnostics

Active

5.5 to 28

-40 to 125

comm transceivers, linear regulators, system basis chip

1000.0

overtemperature, overvoltage protect, undervoltage

SPI

SPI

Active

5.5 to 28

-40 to 125

comm transceivers, linear regulators, system basis chip

1000.0

overtemperature, overvoltage protect, undervoltage

SPI

SPI

Active

5.5 to 28

-40 to 125

comm transceivers, linear regulators, system basis chip

1000.0

overtemperature, overvoltage protect, undervoltage

SPI

SPI

Active

5.5 to 28

-40 to 125

comm transceivers, linear regulators, system basis chip

1000.0

overtemperature, overvoltage protect, undervoltage

SPI

SPI

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (5)
Brochure (1)
Data Sheet (1)
Errata (1)
Selector Guide (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.