MCZ33905DD3EK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Supply Voltage [Min to Max] (V)
5.5 to 28
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Device Function
comm transceivers, linear regulators, system basis chip
Data Rate [max] kbps
1000.0
ParameterValue
Protection
overtemperature, overvoltage protect, undervoltage
Additional Features - Security
SPI
Diagnostics
SPI

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCZ33905DD3EK(935333202574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
765.05
MCZ33905DD3EKR2(935333202518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
765.05

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCZ33905DD3EK
(935333202574)
No
3
260
40
MCZ33905DD3EKR2
(935333202518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCZ33905DD3EK
(935333202574)
854239
EAR99
MCZ33905DD3EKR2
(935333202518)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCZ33905DD3EK
(935333202574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCZ33905DD3EKR2
(935333202518)
MCZ33905DD3EK
(935333202574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCZ33905DD3EKR2
(935333202518)

More about MC33905

The NXP MC33905 is part of a second generation family of system basis chips, combining multiple features and enhanced module design.

  • The MC33905 works as an advanced power management unit for the MCU and additional integrated circuits such as sensors and CAN transceivers
  • Built-in enhanced high-speed CAN interface (ISO11898-2 and -5), with local and bus failure diagnostics, protection and fail-safe operation mode.
  • The SBC may include zero, one or two LIN 2.1 interfaces with LIN output pin switches
  • Includes 2 or 3 wake-up input pins than can also be configured as output drivers for flexibility