Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HSOP32: HSOP32, plastic, thermal enhanced small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.33 mm body
12NC: 935317247574
Details
Order
12NC: 935317247518
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 3.3V SBC HSCAN SNGL LIN |
Parameter | Value |
---|---|
Number of pins | 32 |
Package Style | HSOP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCZ33905BS3EK(935317247574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.4 | |
MCZ33905BS3EKR2(935317247518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCZ33905BS3EK (935317247574) | No | 3 | 260 | 40 | |||
MCZ33905BS3EKR2 (935317247518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCZ33905BS3EK (935317247574) | 854239 | EAR99 |
MCZ33905BS3EKR2 (935317247518) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MCZ33905BS3EK (935317247574) | - | 2013-02-16 | 2014-02-16 | MCZ33905CS3EK (935317568574) |
MCZ33905BS3EKR2 (935317247518) | - | 2013-02-16 | 2014-02-16 | MCZ33905CS3EKR2 (935317568518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCZ33905BS3EK (935317247574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCZ33905BS3EKR2 (935317247518) | ||||
MCZ33905BS3EK (935317247574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCZ33905BS3EKR2 (935317247518) | ||||
MCZ33905BS3EK (935317247574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCZ33905BS3EKR2 (935317247518) |
The NXP MC33905 is part of a second generation family of system basis chips, combining multiple features and enhanced module design.