MCZ33905BD5EK Product Information|NXP

Buy Options

MCZ33905BD5EK

End of Life

12NC: 935314286574

Details

Order

MCZ33905BD5EKR2

End of Life

12NC: 935314286518

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
5.0V SBC HSCAN DUAL LIN
ParameterValue
Number of pins
54
Package Style
HSOP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCZ33905BD5EK(935314286574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
766.15
MCZ33905BD5EKR2(935314286518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
766.15

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCZ33905BD5EK
(935314286574)
No
3
260
40
MCZ33905BD5EKR2
(935314286518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCZ33905BD5EK
(935314286574)
854239
EAR99
MCZ33905BD5EKR2
(935314286518)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MCZ33905BD5EK
(935314286574)
-
2013-02-16
2014-02-16
MCZ33905CD5EK
(935321688574)
MCZ33905BD5EKR2
(935314286518)
-
2013-02-16
2014-02-16
MCZ33905CD5EKR2
(935321688518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCZ33905BD5EK
(935314286574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCZ33905BD5EKR2
(935314286518)
MCZ33905BD5EK
(935314286574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCZ33905BD5EKR2
(935314286518)
MCZ33905BD5EK
(935314286574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCZ33905BD5EKR2
(935314286518)

More about MC33905

The NXP MC33905 is part of a second generation family of system basis chips, combining multiple features and enhanced module design.

  • The MC33905 works as an advanced power management unit for the MCU and additional integrated circuits such as sensors and CAN transceivers
  • Built-in enhanced high-speed CAN interface (ISO11898-2 and -5), with local and bus failure diagnostics, protection and fail-safe operation mode.
  • The SBC may include zero, one or two LIN 2.1 interfaces with LIN output pin switches
  • Includes 2 or 3 wake-up input pins than can also be configured as output drivers for flexibility