PCF85363ATT1 Product Information|NXP

Buy Options

PCF85363ATT1/AZ

Active

12NC: 935304752431

Details

PCF85363ATT1/AJ

No Longer Manufactured

12NC: 935304752118

Details

Operating Features

ParameterValue
RTC Type
IC
Accuracy (Typ) (+/- ppm)
20 to 50 at 25°C
Supply Voltage [Min to Max] (V)
1.8 to 5.5
Low Supply Current (μA)
0.28
Communication protocol
I²C
Capacitive Load (μF)
6, 7, 12.5
Battery Back Up
Yes
SRAM (Bytes)
64
ParameterValue
Watchdog timer
Y
Programmable alarm
Y
Countdown Timer
N
Tamper Input
1
Interrupt Output
2
Integrated Temperature Compensation
N
AEC-Q100 compliant
N
Operating Temperature (Min-Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF85363ATT1/AJ(935304752118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.1
PCF85363ATT1/AZ(935304752431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF85363ATT1/AJ
(935304752118)
No
1
1
240
260
PCF85363ATT1/AZ
(935304752431)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF85363ATT1/AJ
(935304752118)
854239
PCF85363ATT1/AZ
(935304752431)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCF85363ATT1/AJ
(935304752118)
NOTICE
2022-02-26
2022-05-28
PCF85363ATT1/AZ
(935304752431)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCF85363ATT1/AJ
(935304752118)
2021-10-052022-01-04202104008F01SOT552-1 Transfer from ATP-1 to ASEN
PCF85363ATT1/AZ
(935304752431)
PCF85363ATT1/AJ
(935304752118)
2021-06-192021-06-20202104010DNDiscontinuation R01 SOT552-1 Pack Method Change
PCF85363ATT1/AJ
(935304752118)
2021-05-24-202104008ASOT552-1 Transfer from ATP-1 to ASEN
PCF85363ATT1/AZ
(935304752431)

More about PCF85363A

The PCF85363A is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption and with automatic switching to battery on main power loss. The RTC can also be configured as a stop-watch (elapsed time counter). Three time log registers triggered from battery switch-over as well as input driven events. Featuring clock output and two independent interrupt signals, two alarms, I²C interface and quartz crystal calibration, 64 byte battery backed-up RAM.