202104008F01 : SOT552-1 Transfer from ATP-1 to ASEN
Due to the low volume of SOT552-1 running at ATP-1 assembly will transfer from ATP-1 to ASEN. The material set will change to the ASEN standard material set which includes a roughened (RT) leadframe. This leadframe is a quality improvement which provides superior delamination performance after customer's SMT. It should be noted that orderable part numbers will change to reflect the use of SBB (Static Barrier Bag) needed for the RT lead frame. - Please contact Frans Voogt and Dennis Dill at the following contact points if there are questions: Frans.Voogt@nxp.com / Dennis.Dill@nxp.com
PCN Type | Change Category | Issue Date | Effective Date |
---|---|---|---|
Final Product Change Notification | Assembly materialsassembly location | 05-Oct-2021 | 04-Jan-2022 |
Reason of Change
Due to the low volumes on SOT552-1 at ATP-1 assembly will transfer from ATP-1 to ASEN.
Anticipated Impact
Data sheet revision: A new datasheet will be issued
Affected Parts
Part Number / 12NC | Last Time Buy Date | Last Time Delivery Date | Replacement Part |
---|---|---|---|
PCA9527DP,118 (935289105118) |
- | - | - |
PCA9527DPZ (935289105431) |
- | - | - |
PCA9537DPZ (935277495431) |
- | - | - |
PCA9614DPZ (935298545431) |
- | - | - |
PCA9615DPJ (935302505118) |
- | - | - |
PCA9615DPZ (935302505431) |
- | - | - |
PCA9632DP2,118 (935286528118) |
- | - | - |
PCA9632DP2Z (935286528431) |
- | - | - |
PCF85263ATT1/AJ (935304461118) |
- | - | - |
PCF85263ATT1/AZ (935304461431) |
- | - | - |
PCF85363ATT1/AJ (935304752118) |
- | - | - |
PCF85363ATT1/AZ (935304752431) |
- | - | - |