PCF85363ATT Product Information|NXP

Buy Options

PCF85363ATT/AJ

Active

12NC: 935304751118

Details

Quantity

Unit Pricing

1 - 24$0.68
25 - 99$0.68
100+$0.68

Order

$0.68 USD
In Stock:2,240
Order from distributors

Operating Features

ParameterValue
RTC Type
IC
Accuracy (Typ) (+/- ppm)
20 to 50 at 25°C
Supply Voltage [Min to Max] (V)
1.8 to 5.5
Low Supply Current (μA)
0.28
Communication protocol
I²C
Capacitive Load (μF)
6, 7, 12.5
Battery Back Up
Yes
SRAM (Bytes)
64
ParameterValue
Watchdog timer
Y
Programmable alarm
Y
Countdown Timer
N
Tamper Input
1
Interrupt Output
2
Integrated Temperature Compensation
N
AEC-Q100 compliant
N
Operating Temperature (Min-Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF85363ATT/AJ(935304751118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
22.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF85363ATT/AJ
(935304751118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF85363ATT/AJ
(935304751118)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCF85363ATT/AJ
(935304751118)
2021-10-062022-01-04202103036F01TSSOP8 (SOT505-1) Assembly Expansion in ATBK and Manufacturing Alignment
PCF85363ATT/AJ
(935304751118)
2021-04-28-202103036ATSSOP8 (SOT505-1) Assembly Expansion in ATBK and Manufacturing Alignment

More about PCF85363A

The PCF85363A is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption and with automatic switching to battery on main power loss. The RTC can also be configured as a stop-watch (elapsed time counter). Three time log registers triggered from battery switch-over as well as input driven events. Featuring clock output and two independent interrupt signals, two alarms, I²C interface and quartz crystal calibration, 64 byte battery backed-up RAM.