Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Safety System Basis Chip For Domain Controller, Fit For ASIL B
HVQFN48: HVQFN48, thermal enhanced very thin quad flat package, no leads, 48 terminals, 0.1 mm dimple wettable flank, 0.5 mm pitch, 7 mm x 7 mm x 0.85 mm body
12NC: 935432772557
Details
Order
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 4.5 |
Supply Voltage [max] (V) | 36 |
Output Current (A) | 15 |
Num. of Linear/LDO Regulators | 1, output 1.1V to 5V, 1, output 1.5V to 5V |
Number of Buck Regulators | 1 |
Number of Boost Regulators | 1 |
Safety Level | up to ASIL B |
Voltage Monitoring | 10 |
Device Function | Pre-regulator, SMPS, linear regulators, safety power supply |
Parameter | Value |
---|---|
Protection | Battery short-circuit disconnection, current limit, overtemperature, overvoltage, undervoltage |
Sample Exception Availability | N |
Interface and Input Control | I2C |
Additional Features - Security | 1x Fail-safe output, FCCU, error monitoring, simple watchdog |
Additional Features - Analog | AMUX, Frequency: Tuning, Power-up Synchronization, Synchronization and Spread Spectrum |
AEC-Q100 Temperature Range | grade 1 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Product Application | 12 V battery network (36 V maximum): Automotive, Domain controller (ADAS, electrification, Infotainment, etc.), Radar (radar, imaging radar), Vision (mono camera, stereo camera, night vision, etc.) |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MFS8623BMBA0ES(935432772557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MFS8623BMBA0ES (935432772557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MFS8623BMBA0ES (935432772557) | 854239 |
The FS86 device family is software compatible with the FS84/85 family. It expands the power capability, the safety integration and system scalability of domain controller applications to address multiple MCU requirements present in ADAS and electrification.
The FS86 includes multiple switch mode and linear voltage regulators, enhanced safety features with fail-safe outputs. This makes it a full part of a safety-oriented system up to ASIL B/D safety integrity level.
Belonging to the BYLINK System Power Platform, NXP releases a new essential link with the FS86 Safety Power Management Family.
The FS86 SBC is part of a complete family of devices offering scalability in power and safety, pin to pin and software compatible. It is developed in compliance with the ISO 26262 standard and is qualified according to AEC-Q100 requirements.
For sampling purposes please order: MFS8613BMDA0ES