MFS8620BMDA8ES Product Information|NXP

Features


Safety System Basis Chip For Domain Controller, pre-prog, Fit For ASIL D

Package


HVQFN48: HVQFN48, thermal enhanced very thin quad flat package, no leads, 48 terminals, 0.1 mm dimple wettable flank, 0.5 mm pitch, 7 mm x 7 mm x 0.85 mm body

Buy Options

MFS8620BMDA8ES

Active

12NC: 935450177557

Details

Quantity

Unit Pricing

1 - 25$4.59
26 - 99$4.24
100+$3.88

Order

$4.59 USD
In Stock:990
Order from distributors

Operating Features

ParameterValue
Supply Voltage [min] (V)
4.5
Supply Voltage [max] (V)
36
Output Current (A)
15
Num. of Linear/LDO Regulators
1, output 1.8V, 1, output 3.3V
Number of Buck Regulators
1
Number of Boost Regulators
1
Safety Level
up to ASIL D
Voltage Monitoring
4
Device Function
Pre-regulator, SMPS, linear regulators, safety power supply
ParameterValue
Protection
current limit, overtemperature, overvoltage, undervoltage
Sample Exception Availability
Y
Interface and Input Control
I2C
Additional Features - Security
1x Fail-safe output, FCCU, challenger watchdog
Additional Features - Analog
AMUX, Frequency: Tuning, Power-up Synchronization, Synchronization and Spread Spectrum
AEC-Q100 Temperature Range
grade 1
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Product Application
12 V battery network (36 V maximum): Automotive, Domain controller (ADAS, electrification, infotainment, etc.), Radar (radar, imaging radar), Vision (mono camera, stereo camera, night vision, etc.)

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MFS8620BMDA8ES(935450177557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MFS8620BMDA8ESR2(935450177528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MFS8620BMDA8ES
(935450177557)
ISO 26262
3
260
40
MFS8620BMDA8ESR2
(935450177528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MFS8620BMDA8ES
(935450177557)
854239
MFS8620BMDA8ESR2
(935450177528)
854239

More about FS86

The FS86 device family is software compatible with the FS84/85 family. It expands the power capability, the safety integration and system scalability of domain controller applications to address multiple MCU requirements present in ADAS and electrification.

The FS86 includes multiple switch mode and linear voltage regulators, enhanced safety features with fail-safe outputs. This makes it a full part of a safety-oriented system up to ASIL B/D safety integrity level.

Belonging to the BYLINK System Power Platform, NXP releases a new essential link with the FS86 Safety Power Management Family.

The FS86 SBC is part of a complete family of devices offering scalability in power and safety, pin to pin and software compatible. It is developed in compliance with the ISO 26262 standard and is qualified according to AEC-Q100 requirements.

For sampling purposes please order: MFS8613BMDA0ES

More