Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP48: HLQFP48, plastic, thermal enhanced low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.5 mm body; 4.4 mm x 4.4 mm exposed pad
12NC: 935463488557
Details
Order
12NC: 935463488528
Details
Order
Parameter | Value |
---|---|
MCU Supported | RH850, S32K3, TC2xx, TC3xx, Traveo |
Supply Voltage [Min to Max] (V) | 3.2 to 36 |
Output Current (A) | 0.8 |
Number of Buck Regulators | 2 |
Number of LDO | 2 |
Number of Boost Regulators | 0 |
Number of Channels | 10 |
Battery Charger | No battery charger |
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Safety Level | up to ASIL D |
Device Function | system basis chip |
Interface and Input Control | SPI |
Additional Features - Analog | 2 GPIO, 2 Wake-up inputs, AMUX, Frequency Tuning, Spread Spectrum, Voltage Monitoring |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Development Tools | KITFS26AEEVM, KITFS26SKTEVM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MFS2613AMDH3AD(935463488557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 229.0 | |
MFS2613AMDH3ADR2(935463488528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 229.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MFS2613AMDH3AD (935463488557) | ISO 26262 | 3 | 260 | 40 | |||
MFS2613AMDH3ADR2 (935463488528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MFS2613AMDH3AD (935463488557) | 854239 |
MFS2613AMDH3ADR2 (935463488528) | 854239 |
The FS26 family of automotive safety system basis chip (SBC) devices offer multiple power supply options designed to support entry and mid-range safety microcontrollers like the S32K3 series. FS26 devices also enable other microcontrollers targeting automotive electrification such as powertrain, chassis, safety and low-end gateway applications.
The FS26 features multiple switch mode regulators as well as LDO voltage regulators to supply the microcontroller, sensors, peripheral ICs and communication interface. FS26 offers a high-precision voltage reference available to the system and a reference voltage for 2 independent voltage-tracking regulators. In addition, various functionalities are available for system control and diagnostics such as analog multiplexer, GPIOS and selectable wake up events from I/O, long duration timer or SPI communication.
The FS26 is ISO 26262 compliant, covering ASIL B and ASIL D safety integrity levels. It features multiple fail-safe outputs, becoming a full part of a safety-oriented system partitioning, along with the latest on-demand latent fault monitoring.