MFS2613AMDA4AD Product Information|NXP

Buy Options

MFS2613AMDA4AD

Active

12NC: 935438073557

Details

Order

Order from distributors

Operating Features

ParameterValue
MCU Supported
S32K3
Supply Voltage [Min to Max] (V)
3.2 to 36
Output Current (A)
1.65
Number of Buck Regulators
2
Number of LDO
2
Number of Boost Regulators
1
Number of Channels
10
Battery Charger
No battery charger
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Safety Level
up to ASIL D
Device Function
system basis chip
Interface and Input Control
SPI
Additional Features - Analog
2 GPIO, 2 Wake-up inputs, AMUX, Frequency Tuning, LDT, Spread Spectrum, Voltage Monitoring
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITFS26AEEVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MFS2613AMDA4AD(935438073557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
229.0
MFS2613AMDA4ADR2(935438073528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
229.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MFS2613AMDA4AD
(935438073557)
ISO 26262
3
260
40
MFS2613AMDA4ADR2
(935438073528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MFS2613AMDA4AD
(935438073557)
854239
MFS2613AMDA4ADR2
(935438073528)
854239

More about FS26

The FS26 family of automotive safety system basis chip (SBC) devices offer multiple power supply options designed to support entry and mid-range safety microcontrollers like the S32K3 series. FS26 devices also enable other microcontrollers targeting automotive electrification such as powertrain, chassis, safety and low-end gateway applications.

The FS26 features multiple switch mode regulators as well as LDO voltage regulators to supply the microcontroller, sensors, peripheral ICs and communication interface. FS26 offers a high-precision voltage reference available to the system and a reference voltage for 2 independent voltage-tracking regulators. In addition, various functionalities are available for system control and diagnostics such as analog multiplexer, GPIOS and selectable wake up events from I/O, long duration timer or SPI communication.

The FS26 is ISO 26262 compliant, covering ASIL B and ASIL D safety integrity levels. It features multiple fail-safe outputs, becoming a full part of a safety-oriented system partitioning, along with the latest on-demand latent fault monitoring.