Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LBGA256: LBGA256, plastic, low profile ball grid array; 256 balls; 1 mm pitch; 17 mm x 17 mm x 1.16 mm body
12NC: 935322685557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF5280CVM80(935322685557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 785.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF5280CVM80 (935322685557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF5280CVM80 (935322685557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF5280CVM80 (935322685557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF5280CVM80 (935322685557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The MCF528X is a 32-bit microcontroller (MCU) family based on the ColdFire® V2 core and integrated with Ethernet, CAN and flash (except for MCF5280). These devices offer advanced communications features, a rich peripheral set and a variety of supporting software and development tools.
The MCF528X family is designed to simplify embedded Ethernet-networked MCU applications. With its integrated 10/100 Mbps Ethernet MAC and network-ready applications software, the MCF5280 can bring standards-based networking to a variety of traditional MCU applications including food service equipment, security systems, vending machines, exercise equipment and industrial controllers. Applications in all of these areas will benefit from networking functions such as web-based user interfaces, network time synchronization and router/gateway functionality for legacy serial protocols.
Available software with support for IP, UDP, TCP, ARP, DHCP, ICMP, SNTP, HTTP and TFTP protocols.