Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN56: plastic thermal enhanced very thin quad flat package; no leads; wettable flank, 56 terminals; 0.5 mm pitch, 8 mm x 8 mm x 0.85 mm body
12NC: 935424238557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935424238528
Details
Order
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 60 |
Supply Voltage [Typ] (V) | 12, 24 |
Output Current (A) | 10 |
Number of Buck Regulators | 4 |
Number of LDO | 2 |
Regulators-Buck Switching | 1 HV buck output 3.3V to 5V, 1 LV buck output 1V to 3.3V, 2 LV bucks output 0.8V to 1.8V |
Switching Frequency Vpre (kHz) | 440 |
Number of Boost Regulators | 1 |
Number of Channels | 6 |
Safety Level | up to ASIL D |
Parameter | Value |
---|---|
MCU Supported | S32R, S32V, TC2xxx, TC3xxx |
Device Function | SMPS, linear regulators, safety power supply |
Protection | current limit, overtemperature, overvoltage, undervoltage |
Sample Exception Availability | Y |
Interface and Input Control | SPI |
Additional Features - Security | 1x Fail-safe output, 4 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings, challenger Watchdog |
Additional Features - Analog | Analog MUX, Diagnostics Reporting, Temp, VDDIO, Vboost, Vbos, Vbuckx, Vldos, Vpre, Vsup, Vwakex and internal supplies, Wake up capabilities |
AEC-Q100 Temperature Range | grade 1 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Junction Temperature (Min to Max) (℃) | -40 to 150 |
Development Tools | KITFS85AEEVM, KITFS85FRDMEVM, KITFS85SKTEVM |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MC33FS6600M0KS(935424238557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 | |
MC33FS6600M0KSR2(935424238528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 191.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33FS6600M0KS (935424238557) | ISO 26262 | 3 | 260 | 40 | |||
MC33FS6600M0KSR2 (935424238528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33FS6600M0KS (935424238557) | 854239 | EAR99 |
MC33FS6600M0KSR2 (935424238528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33FS6600M0KS (935424238557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33FS6600M0KSR2 (935424238528) |
The FS66 is an automotive, functionally safe
multi-output power supply integrated circuit. It’s focused on powertrain, safety and chassis applications and is the primary companion chip of the
S32S2 microcontroller.
The FS66 includes multiple switch mode and linear voltage regulators, enhanced safety features with
fail-safe outputs. This makes it a full part of a safety-oriented system up to ASIL D safety integrity level.
It is developed in compliance with the ISO 26262 standard and will be qualified according to AEC-Q100 rev H requirements.