FRDM Development Board for RW612 Wi-Fi 6 + Bluetooth Low Energy + 802.15.4 Tri-Radio Wireless MCU

Roll over image to zoom in

Block Diagram

FRDM-RW612

FRDM-RW612

Supported Devices

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Power Management

Load Switches

Sensors

I3C/I²C Digital Temp. Sensors

Features

Microcontroller

  • RW612 Arm™ Cortex™-M33 core @260MHz with optimized performance efficiency, 1.2 MB on-chip SRAM

Memory Expansion

  • Winbond QSPI flash (512Mbit): W25Q512JV
  • AP Memory QSPI pSRAM (64 Mbit): APS6404L-SQN-SN

Connectivity

  • SPI/I2C/UART connector (mikroBUS, Pmod™)
  • Ethernet Phy and connector
  • HS USB Type-C connectors
  • Dual-band, 1x1 Wi-Fi 6 radio with 20 MHz channel bandwidth
  • Bluetooth LE radio
  • 802.15.4 radio supporting Zigbee and Thread

Debug

  • On-board MCU-Link debugger with CMSIS-DAP
  • JTAG/SWD connector

Sensor

Expansion Options

  • Arduino® Header (with FRDM expansion rows)
  • FRDM Header
  • Pmod™
  • mikroBUS™

User Interface

  • RGB user LED, Reset, ISP, Wakeup buttons

Buy Options

FRDM-RW612-Image

Click to expand

  • FRDM-RW612
    Active

  • FRDM Development Board for RW612 Wi-Fi 6 + Bluetooth Low Energy + 802.15.4 Tri-Radio Wireless MCU.

  • $30.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?