FRDMSTBI-B3115| FXPQ3115BV | Dev Platform | NXP Semiconductors

Sensor Toolbox Development Platform for FXPQ3115BV Biomedical Precision Pressure Sensor

Roll over image to zoom in

More

Supported Devices

Sensors

Barometric Pressure 15 to 150 kPa

Features

Microcontroller

  • FRDMKL27-B3115 Demonstration Kit (FRDMSTBI-B3115 Sensor Shield Development Board and FRDM-KL257 Board).
  • FRDMSTBI-B3115 Sensor Shield Development Board.
  • BRKTSTBI-B3115 Breakout board.

Connectivity

  • Compatible with Arduino® and most NXP® Freedom development boards.

Size

  • Small form factor with the same design as the FRDMSTBI-B3115.

Sensors

  • Enables an ‘Out of the box’ demo using the Sensor Toolbox – CE software.
  • Enables quick and easy visualization of sensor data and results.
  • Enables detailed sensor evaluation and development using the Sensor Toolbox – CE software.
  • Allows Register level analysis, computation of key sensor parameters, and data logging etc.
  • Enables easy prototyping: Can be easily wired or clipped onto host systems.

Buy Options

FRDMKL27-B3115-Image

Click to expand

  • FRDMKL27-B3115
    Active

  • Sensor Toolbox kit for the FXPQ3115BVT1 High Precision Biocompatible Pressure Sensor and FRDM-KL27Z.

  • $48.04 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
FRDMSTBI-B3115-Image

Click to expand

  • FRDMSTBI-B3115
    Active

  • Sensor Toolbox Development Platform for FXPQ3115BVT1 High Precision Biocompatible Pressure Sensor.

  • $44.09 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
BRKTSTBI-B3115-Image

Click to expand

  • BRKTSTBI-B3115
    Active

  • Sensor Breakout Board for FXPQ3115BVT1 High Precision Biocompatible Pressure Sensor.

  • $18.71 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.