OM13584 PTN5150A USB Type-C CC Logic Evaluation Kit | NXP Semiconductors

PTN5150A-PTN36043 USB Type-C CC Logic Evaluation Kit

Block Diagram

OM13584

OM13584

Supported Devices

Interfaces

USB Interfaces

Features

Connectivity

  • USB Type-C CC Logic Controller
  • USB3 SuperSpeed Redriver with adjustable EQ/OS/DE
  • GPIO interface or I²C interface controls

Power Management

  • Board can be powered from Type-A connector, Type-C connector (UFP configuration), or 5 VDC barrel
  • DFP Current Mode Detection

Debug

  • Debug Accessory Detection

Key Features

  • Orientation
  • ID Output
  • CON_DETECT
  • Convert from Type-A to Type-C, or vice versa

Buy Options

OM13584-Image

Click to expand

  • OM13584
    Active

  • PTN5150A-PTN36043 USB Type-C CC Logic Evaluation Kit.

  • $181.25 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1 document

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.