S32K344 Evaluation Board for Mobile Robotics with 100BASE-T1 and Six CANFD | NXP Semiconductors

S32K344 Evaluation Board for Mobile Robotics with 100BASE-T1 and Six CANFD

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32K344 Evaluation Board for Mobile Robotics and 100BASE-T1 to CAN Bridging

S32K344 Evaluation Board for Mobile Robotics and 100BaseT1 to CAN Bridging

Mobile Robotics Ecosystem

Mobile Robotics Ecosystem

Supported Devices

Interfaces

CAN with Flexible Data Rate

CAN Signal Improvement

Secure CAN Transceivers

Automotive Ethernet PHYs

Security and Authentication

Authentication

Power Management

System Basis Chips

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Hardware Features

  • Six CAN FD ports allow for evaluation of each of the different new NXP CAN PHYs as well as applications such as bridging between 100BASE-T1 Ethernet to multiple CAN protocols
  • Functionally safe capable MCU can be evaluated in the context of mobile robotics or other similar industries
  • Additional GPIO and interfaces also make this suitable for a small robotics vehicle controller, motor controller or distributed processing peripheral

Software Features

  • S32 Design Studio tools
  • Example application for IEEE 1722CAN over Ethernet
  • NuttX RTOS open-source repository
  • NuttX/PX4 base example
  • Zephyr RTOS open-source repository

Power Supply

  • 5-40 V using FS2600 automotive functional safe PMIC

Interfaces

  • CAN FD, CAN SIC, CAN (SCT), 100BASE-T1, UART, SPI, I²C, GPIO, PWM

Buy Options

MR-CANHUBK344-Image

Click to expand

  • MR-CANHUBK344
    Active

  • MR-CANHUBK344 Evaluation Board.

  • $179.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 8
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Recently viewed products

There are no recently viewed products to display.