S08D Evaluation Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller

  • Supports the NXP® S08DZ 8-bit CAN family of MCUs

Connectivity

  • BDM connector
  • Four header connections with all MCU signals
  • 12 V DC barrel input connector (2.1 mm)
  • Two banana input connectors (12 V DC and GND)
  • Series of jumpers to connect/disconnect the above controls
  • Outputs section containing 10 LEDS and relative jumpers
  • CAN section that has CAN connector with two CAN transceivers (high speed and single wire) with series of jumpers to select the CAN physical layer
  • LIN section with LIN connectors and LIN enable jumper and a "WAKE" push button
  • RS-232 section with two RS-232 connectors
  • Serial settings section containing two jumpers to select which transceiver is connected to microcontroller's shared TXD1 and RXD1 serial lines
  • Clock module, crystal oscillator, and connector for providing an external clock source
  • Built-in "USB to BDM Interface"
  • Prototype area

User Components

  • Power on/off switch
  • Reset push button
  • Four additional push buttons
  • Two potentiometers
  • Eight dip-switches

Buy Options

EVB9S08DZ128-Image

Click to expand

  • EVB9S08DZ128

  • Evaluation Board for the S08DZ128, push buttons, 2 potentiometers, 8 DIP switches, prototype area.

  • $285.00USD
  • For a quantity of 1
EVB9S08DZ60-Image

Click to expand

  • EVB9S08DZ60

  • Evaluation Board for the S08DZ60, push buttons, 2 potentiometers, 8 DIP switches, prototype area.

  • $242.25USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software offerings

Support