P3H2441HN I3C Hub Arduino® Shield Evaluation Board

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Product Details

Features

  • Two controller ports to connect to I3C or I²C/SMBus controller devices: Controller Port 0 (CP0) and Controller Port 1 (CP1). Pre-configured I3C mode only by default
  • Four Target Ports (TP), each port can be used to connect to I3C only devices, I²C only devices, mixed I3C and I²C devices
  • Integrated LDO regulators to provide 1.0 V, 1.2 V or 1.8 V
  • HUB network to communicate between controller ports to target ports in a transparent bridge mode
  • I3C IBI and hot join support
  • A user-friendly GUI makes it easy to explore the hub features

Related Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

2 software files

  • BSPs and Device Drivers

    P3H2x4x I3C Hub - Application Code Hubnew

  • BSPs and Device Drivers

    P3H2x4x I3C Hub with Demo App (SDK)new

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?