NAFE13388-UIM 8-Channel Universal Input AFE Arduino® Shield Board

Roll over image to zoom in

Block Diagram

NAFE13388-UIM

NAFE13388-UIM Block Diagram

Supported Devices

Analog and Mixed Signal

Analog Front-End

Features

Key Features

  • Eight configurable HV inputs: single-ended or differential with ranges up to ±25 V
  • 0.005 % FS accuracy at room after user calibration
  • 0.1 % FS accuracy over -25 ⁰C to 105 ⁰C
  • 17-bit effective resolution at 72 ksps / 24-bit at 30 SPS
  • Faster data rates: 7.5 SPS to 288 ksps
  • End-to-end calibration with integrated precise voltage sources
  • Diagnostic system for faults detection and prediction
  • Robust 8 kV HBM ESD and IEC61000-4-5 2 kV surge protection

Board Features

  • Compact design
  • 89 mm x 50 mm size
  • Arduino UNO connector connects to any NXP FRDM MCU platform
  • FRDM compatible

Enhanced Analog Sensing

  • Eight software configurable analog inputs to measure voltage, current, RTD and thermocouple
  • Embedded RTD for cold junction compensation
  • Current sense resistors are controlled by GPIOs

Advanced Analog Features

  • Voltage or current excitation sources
  • Factory and user calibration support
  • Advanced diagnostics and anomaly detection

Plug and Play

  • Open-CMSIS driver pack
  • NAFE GUI
  • Code examples

Buy Options

NAFE13388-UIM-Image

Click to expand

  • NAFE13388-UIM
    Active

  • NAFE13388-UIM 8-Channel Universal Input AFE Arduino® Shield Board.

  • $49.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: >100
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

  • BSPs and Device Drivers

    NAFE13388 Universal Input Analog Front-End with Demo App (SDK)

  • BSPs and Device Drivers

    NAFE13388 Universal Input Analog Front-End - Application Code Hub

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?