Digital Absolute Pressure Sensor (20 to 550 kPa)
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
NXLS95xxxx and NXLS96xxxx are the recommended devices for new designs starting Q1-2026. FXLS90xxxx and FXLS93xxxx will continue to be supported in production until inventory depletion.
The FXLS90 family is the latest generation of airbag crash sensors from NXP.
The devices are designed using NXP proprietary UMEMS sensing technology combined with a signal conditioning ASIC in a QFN 4 x 4 x 1.45 mm package.
The devices feature a user selectable DSI3 interface, 32-bit SPI interface. They can measure acceleration in single or dual independent axis configuration from +/-15.5 g to +/-500 g. The embedded DSP provides fully programmable digital high and low pass filtering.
The FXLS90 family is fully AEC-Q100 qualified up to 125 °C operating temperature and is compliant with the AK LV 27 requirements. The package has wettable flanks for solder join inspection. FXLS90 products have been developed following ISO26262 2018 edition and can be used in up to ASIL D system.
For additional information and sample availability, contact your local sales office.
Choose a diagram:
Note: To see the product features close this window.
Discontinued Part Number | Replacement Orderable Part Number | Acceleration Range | Number of Axis | Sensing Axis | Communication Protocol | Operating Temperature |
---|---|---|---|---|---|---|
FXLS90120AE(S/B) | NXLS95120AES | 15.5-150 g | 1 | Z | SPI/DSI3 | -40 to +125 °C |
FXLS90130AE(S/B) | NXLS95130AES | 50-500 g | 1 | Z | SPI/DSI3 | -40 to +125 °C |
FXLS90220AE(S/B) | NXLS95220AES | 15.5-150 g | 1 | X | SPI/DSI3 | -40 to +125 °C |
FXLS90230AE(S/B) | NXLS95230AES | 50-500 g | 1 | X | SPI/DSI3 | -40 to +125 °C |
FXLS90620AE(S/B) | NXLS95620AES | 15.5-150 g | 1 | Y | SPI/DSI3 | -40 to +125 °C |
FXLS90630AE(S/B) | NXLS95630AES | 50-500 g | 1 | Y | SPI/DSI3 | -40 to +125 °C |
FXLS90322AE(S/B) | NXLS95322AES | 15.5-150 g | 2 | XY | SPI/DSI3 | -40 to +125 °C |
FXLS90333AE(S/B) | NXLS95333AES | 50-500 g | 2 | XY | SPI/DSI3 | -40 to +125 °C |
FXLS90422AE(S/B) | NXLS95422AES | 15.5-150 g | 2 | XZ | SPI/DSI3 | -40 to +125 °C |
FXLS90433AE(S/B) | NXLS95433AES | 50-500 g | 2 | XZ | SPI/DSI3 | -40 to +125 °C |
FXLS90722AE(S/B) | NXLS95722AES | 15.5-150 g | 2 | YZ | SPI/DSI3 | -40 to +125 °C |
FXLS90733AE(S/B) | NXLS95733AES | 50-500 g | 2 | YZ | SPI/DSI3 | -40 to +125 °C |
FXLS90421AE(S/B) | NXLS95421AES |
X-Axis : 15.5-150 g
Z-Axis : 1.5 - 24 g |
2 | XZ | SPI/DSI3 | -40 to +125 °C |
Digital Absolute Pressure Sensor (20 to 550 kPa)
S32K3 Microcontrollers for Automotive General Purpose
Dual DSI3 Leader Transceiver for Automotive Applications
Analog Absolute Pressure Sensor (20 to 550 kPa)
1-10 of 12 results
Exclude 12 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Ambient Operating Temperature (Min to Max) (℃) | Sensing Axis | Product Application | Purpose | AEC-Q100 compliant | Supply Voltage [min] (V) | Supply Voltage [max] (V) | Supply Voltage [Min to Max] (V) | Sensor Range | Package Type | Package Dimensions (LxWxZ (mm)) | Communication protocol | Number of axis |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
End of Life | 1K @ US$2.76 | -40 to 125 | Z | Automotive, Industrial | Central-ECU, High Performance, Satellite | Y | 3.13 | 20 | 3.135 to 20 | Medium-g | HLQFN16 | 4 x 4 x 1.45 | DSI3, SPI | 1 | |||
End of Life | 1K @ US$2.76 | -40 to 125 | Z | Automotive, Industrial | Central-ECU, High Performance, Satellite | Y | 3.13 | 20 | 3.135 to 20 | High-g | HLQFN16 | 4 x 4 x 1.45 | DSI3, SPI | 1 | |||
End of Life | 1K @ US$2.76 | -40 to 125 | X | Automotive, Industrial | Central-ECU, High Performance, Satellite | Y | 3.13 | 20 | 3.135 to 20 | Medium-g | HLQFN16 | 4 x 4 x 1.45 | DSI3, SPI | 1 | |||
— | End of Life | 1K @ US$2.76 | -40 to 125 | X | Automotive, Industrial | Central-ECU, High Performance, Satellite | Y | 3.13 | 20 | 3.135 to 20 | High-g | HLQFN16 | 4 x 4 x 1.45 | DSI3, SPI | 1 | ||
End of Life | 1K @ US$3.07 | -40 to 125 | XY | Automotive, Industrial | Central-ECU, High Performance, Satellite | Y | 3.13 | 20 | 3.135 to 20 | Medium-g | HLQFN16 | 4 x 4 x 1.45 | DSI3, SPI | 2 | |||
End of Life | 1K @ US$3.07 | -40 to 125 | XY | Automotive, Industrial | Central-ECU, High Performance, Satellite | Y | 3.13 | 20 | 3.135 to 20 | High-g | HLQFN16 | 4 x 4 x 1.45 | DSI3, SPI | 2 | |||
End of Life | 1K @ US$3.07 | -40 to 125 | XZ | Automotive, Industrial | Central-ECU, High Performance, Satellite | Y | 3.13 | 20 | 3.135 to 20 | Medium-g | HLQFN16 | 4 x 4 x 1.45 | DSI3, SPI | 2 | |||
End of Life | 1K @ US$3.07 | -40 to 125 | XZ | Automotive, Industrial | Central-ECU, High Performance, Satellite | Y | 3.13 | 20 | 3.135 to 20 | High-g | HLQFN16 | 4 x 4 x 1.45 | DSI3, SPI | 2 | |||
End of Life | 1K @ US$2.76 | -40 to 125 | Y | Automotive, Industrial | Central-ECU, High Performance, Satellite | Y | 3.13 | 20 | 3.135 to 20 | Medium-g | HLQFN16 | 4 x 4 x 1.45 | DSI3, SPI | 1 | |||
End of Life | 1K @ US$2.76 | -40 to 125 | Y | Automotive, Industrial | Central-ECU, High Performance, Satellite | Y | 3.13 | 20 | 3.135 to 20 | High-g | HLQFN16 | 4 x 4 x 1.45 | DSI3, SPI | 1 |
Quick reference to our documentation types.
6 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
6 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
2 hardware offerings
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.