FXPS7 Family| Analog pressure sensor, 20 to 550 kPa | NXP Semiconductors

Analog Absolute Pressure Sensor (20 to 550 kPa)

More

Block Diagram

FXPS7250 / FXPS7400 / FXPS7550 Family

FXPS7250 / FXPS7400 / FXPS7550 Family Block Diagram

Features

Key Features

  • Absolute pressure range: 20 to 550 kPa
  • Operating temperature range: –40 °C to 130 °C
  • Analog output for monitoring of the absolute pressure signal
  • Pressure transducer and digital signal processor (DSP) – Internal self-test
  • Capacitance to voltage converter with anti-aliasing filter
  • Sigma delta ADC plus sinc filter
  • 800 Hz or 1000 Hz low-pass filter for absolute pressure
  • Lead-free, 16-pin HQFN, 4 mm x 4 mm x 1.98 mm package
  • Its AEC-Q100 compliance, high accuracy, reliable performance and high media resistivity make it ideal for use in automotive, industrial and consumer applications

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (1)
Data Sheet (6)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.