FXLS90333AES Product Information|NXP

Buy Options

FXLS90333AESR2

End of Life

12NC: 935399852528

Details

Order

Order from distributors

Operating Features

ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Sensing Axis
XY
Product Application
Automotive, Industrial
Purpose
Central-ECU, High Performance, Satellite
AEC-Q100 compliant
Y
Supply Voltage [min] (V)
3.135
ParameterValue
Supply Voltage [max] (V)
20
Supply Voltage [Min to Max] (V)
3.135 to 20
Sensor Range
High-g
Communication protocol
DSI3, SPI
Number of axis
2

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
FXLS90333AESR2(935399852528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
61.2365

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
FXLS90333AESR2
(935399852528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
FXLS90333AESR2
(935399852528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
FXLS90333AESR2
(935399852528)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
FXLS90333AESR2
(935399852528)
2023-09-202023-12-19202305028F01Probe Expansion of FXLS9XXXX FXLSAXXXX NLS9XXXX and NLSBXXXX Product Families to NXP-ATBK Probe Site
FXLS90333AESR2
(935399852528)
2021-08-152021-11-13202108014F01Moisture Soak Removal for FXLS6xxxx FXLSAxxxx FXLS7xxxx and FXLS9xxxx Product Families
FXLS90333AESR2
(935399852528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about FXLS90

The FXLS90 family is the latest generation of airbag crash sensors from NXP.

The devices are designed using NXP proprietary UMEMS sensing technology combined with a signal conditioning ASIC in a QFN 4 x 4 x 1.45 mm package.

The devices feature a user selectable DSI3 interface, 32-bit SPI interface. They can measure acceleration in single or dual independent axis configuration from +/-15.5 g to +/-500 g. The embedded DSP provides fully programmable digital high and low pass filtering.

The FXLS90 family is fully AEC-Q100 qualified up to 125 °C operating temperature and is compliant with the AK LV 27 requirements. The package has wettable flanks for solder join inspection. FXLS90 products have been developed following ISO26262 2018 edition and can be used in up to ASIL D system.

For additional information and sample availability, contact your local sales office.

More