Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFN16: HLQFN16; plastic, thermal enhanced low profile quad flat non-leaded package; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.45 mm body
12NC: 935401738528
Details
Order
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Sensing Axis | X |
Product Application | Automotive, Industrial |
Purpose | Central-ECU, High Performance, Satellite |
AEC-Q100 compliant | Y |
Supply Voltage [min] (V) | 3.135 |
Parameter | Value |
---|---|
Supply Voltage [max] (V) | 20 |
Supply Voltage [Min to Max] (V) | 3.135 to 20 |
Sensor Range | Medium-g |
Communication protocol | DSI3, SPI |
Number of axis | 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
FXLS90220AESR2(935401738528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 61.2365 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FXLS90220AESR2 (935401738528) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FXLS90220AESR2 (935401738528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FXLS90220AESR2 (935401738528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FXLS90220AESR2 (935401738528) | 2021-08-15 | 2021-11-13 | 202108014F01 | Moisture Soak Removal for FXLS6xxxx FXLSAxxxx FXLS7xxxx and FXLS9xxxx Product Families |
FXLS90220AESR2 (935401738528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
NXLS95xxxx and NXLS96xxxx are the recommended devices for new designs starting Q1-2026. FXLS90xxxx and FXLS93xxxx will continue to be supported in production until inventory depletion.
The FXLS90 family is the latest generation of airbag crash sensors from NXP.
The devices are designed using NXP proprietary UMEMS sensing technology combined with a signal conditioning ASIC in a QFN 4 x 4 x 1.45 mm package.
The devices feature a user selectable DSI3 interface, 32-bit SPI interface. They can measure acceleration in single or dual independent axis configuration from +/-15.5 g to +/-500 g. The embedded DSP provides fully programmable digital high and low pass filtering.
The FXLS90 family is fully AEC-Q100 qualified up to 125 °C operating temperature and is compliant with the AK LV 27 requirements. The package has wettable flanks for solder join inspection. FXLS90 products have been developed following ISO26262 2018 edition and can be used in up to ASIL D system.
For additional information and sample availability, contact your local sales office.