SA0528 | Dual DSI3 Leader Transceiver | NXP Semiconductors

Dual DSI3 Leader Transceiver for Automotive Applications

Roll over image to zoom in

Block Diagram

SA0528 Airbag System PSI5 Protocol

SA0528 Airbag System PSI5 Protocol

Features

  • Two independent DSI3 leader channels
  • Supports Command and Response mode for follower configuration
  • Supports PDCM for periodic follower data transfers
  • Supports Discovery mode for follower physical address self-programming
  • 10 MHz 32-bit dual SPI
    • Main SPI for device configuration and DSI3 operation
    • Redundant SPI for safety purposes
  • Point-to-point, parallel, daisy chain bus topologies

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Device Function

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

Active

comm transceivers

9

9.6

4.8

5.25

N true 0 PSPSA0528en 3 Application Note Application Note t789 1 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 en_US 1 1 3.0 Chinese 33SA0528是第三代SMARTMOS独立双通道分布式系统接口(DSI)主机。 1424455618659712269418zh PSP 1.3 MB None None documents None 1424455618659712269418 /docs/zh/data-sheet/MC33SA0528.pdf 1338774 /docs/zh/data-sheet/MC33SA0528.pdf MC33SA0528 documents N N 2016-10-31 MC33SA0528, Dual DSI3 Leader Transceiver - Data Sheet /docs/zh/data-sheet/MC33SA0528.pdf /docs/zh/data-sheet/MC33SA0528.pdf /docs/zh/data-sheet/MC33SA0528.pdf Data Sheet N Y 980000996212993340 2022-12-07 N zh Jun 21, 2016 980000996212993340 Data Sheet Y N 双DSI主收发器 3.0 English The 33SA0528 is a Gen 3 (third generation) SMARTMOS standalone, dual-channel Distributed System Interface (DSI) leader device. 1424455618659712269418 PSP 1.3 MB None None documents None 1424455618659712269418 /docs/en/data-sheet/MC33SA0528.pdf 1338774 /docs/en/data-sheet/MC33SA0528.pdf MC33SA0528 N N 2016-10-31 MC33SA0528, Dual DSI3 Leader Transceiver - Data Sheet /docs/en/data-sheet/MC33SA0528.pdf /docs/en/data-sheet/MC33SA0528.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Jun 21, 2016 Data Sheet t520 Data Sheet Data Sheet Y N MC33SA0528, Dual DSI3 Leader Transceiver - Data Sheet false en_US en Application Note Application Note 1 2 2.0 Chinese 1319753989104702481752zh PSP 7.6 MB Registration without Disclaimer None documents Extended 1319753989104702481752 /secured/assets/documents/zh/application-note/AN4388.pdf 7584935 /secured/assets/documents/zh/application-note/AN4388.pdf AN4388 documents Y N 2016-10-31 AN4388: Quad Flat Package (QFP) – Application Note /secured/assets/documents/zh/application-note/AN4388.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN4388&docLang=zh Application Note N 645036621402383989 2024-01-19 zh May 10, 2022 645036621402383989 Application Note Y N AN4388,四方扁平封装(QFP) - 应用说明 3 English Providing guidelines for the handling and board mounting of NXP's QFP packages. Including recommendations for the design of Printed Circuit Boards (PCB), board mounting, and rework. Also providing generic information of package properties: Moisture Sensitivity Level (MSL) rating, board level reliability, mechanical and thermal resistance data. Because semiconductor components are electrically and mechanically sensitive devices, proper precautions for handling, packing and processing QFP packages are described. 1319753989104702481752 PSP 7.6 MB Registration without Disclaimer None documents Extended 1319753989104702481752 /secured/assets/documents/en/application-note/AN4388.pdf 7584935 /secured/assets/documents/en/application-note/AN4388.pdf AN4388 documents Y N 2016-10-31 AN4388: Quad Flat Package (QFP) – Application Note /webapp/Download?colCode=AN4388 /secured/assets/documents/en/application-note/AN4388.pdf Application Note N 645036621402383989 2024-01-19 pdf Y en Aug 31, 2019 645036621402383989 Application Note Y N AN4388: Quad Flat Package (QFP) – Application Note Fact Sheet Fact Sheet 1 3 9 English AIRBAGFS: Freescale is a leading semiconductor supplier for next-generation airbag applications with custom and standard microcontrollers (MCU), analog and sensor products. We offer solutions for point-to-point and bus-based satellite interface architectures with the established distributed system interface (DSI) as well as the emerging peripheral sensor interface (PSI5) architectures. 1208540600963727452987 PSP 366.7 KB None None documents None 1208540600963727452987 /docs/en/fact-sheet/AIRBAGFS.pdf 366678 /docs/en/fact-sheet/AIRBAGFS.pdf AIRBAGFS documents N N 2016-10-31 Automotive Airbag Safety Systems - Fact Sheet /docs/en/fact-sheet/AIRBAGFS.pdf /docs/en/fact-sheet/AIRBAGFS.pdf Fact Sheet N 736675474163315314 2025-02-24 pdf N en Sep 12, 2016 736675474163315314 Fact Sheet Y N Automotive Airbag Safety Systems - Fact Sheet false 0 SA0528 downloads en true 1 Y PSP Application Note 1 /secured/assets/documents/en/application-note/AN4388.pdf 2016-10-31 1319753989104702481752 PSP 2 Aug 31, 2019 Application Note Providing guidelines for the handling and board mounting of NXP's QFP packages. Including recommendations for the design of Printed Circuit Boards (PCB), board mounting, and rework. Also providing generic information of package properties: Moisture Sensitivity Level (MSL) rating, board level reliability, mechanical and thermal resistance data. Because semiconductor components are electrically and mechanically sensitive devices, proper precautions for handling, packing and processing QFP packages are described. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4388.pdf English documents 7584935 None 645036621402383989 2024-01-19 Y /webapp/Download?colCode=AN4388 AN4388: Quad Flat Package (QFP) – Application Note /secured/assets/documents/en/application-note/AN4388.pdf documents 645036621402383989 Application Note N en Extended Y pdf 3 Y N AN4388: Quad Flat Package (QFP) – Application Note 7.6 MB AN4388 N 1319753989104702481752 Data Sheet 1 /docs/en/data-sheet/MC33SA0528.pdf 2016-10-31 1424455618659712269418 PSP 1 Jun 21, 2016 Data Sheet Data Sheet The 33SA0528 is a Gen 3 (third generation) SMARTMOS standalone, dual-channel Distributed System Interface (DSI) leader device. None /docs/en/data-sheet/MC33SA0528.pdf English 1338774 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MC33SA0528.pdf MC33SA0528, Dual DSI3 Leader Transceiver - Data Sheet /docs/en/data-sheet/MC33SA0528.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 3.0 N N MC33SA0528, Dual DSI3 Leader Transceiver - Data Sheet 1.3 MB MC33SA0528 N 1424455618659712269418 Fact Sheet 1 /docs/en/fact-sheet/AIRBAGFS.pdf 2016-10-31 1208540600963727452987 PSP 3 Sep 12, 2016 Fact Sheet AIRBAGFS: Freescale is a leading semiconductor supplier for next-generation airbag applications with custom and standard microcontrollers (MCU), analog and sensor products. We offer solutions for point-to-point and bus-based satellite interface architectures with the established distributed system interface (DSI) as well as the emerging peripheral sensor interface (PSI5) architectures. None /docs/en/fact-sheet/AIRBAGFS.pdf English documents 366678 None 736675474163315314 2025-02-24 N /docs/en/fact-sheet/AIRBAGFS.pdf Automotive Airbag Safety Systems - Fact Sheet /docs/en/fact-sheet/AIRBAGFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 9 N N Automotive Airbag Safety Systems - Fact Sheet 366.7 KB AIRBAGFS N 1208540600963727452987 true Y Products

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Support

What do you need help with?

Recently viewed products

View or edit your browsing history