i.MX RT1040 Crossover MCU with Arm Cortex-M7 | NXP Semiconductors

i.MX RT1040 Crossover MCU with Arm® Cortex®-M7 Core Operating Up to 600 MHz and Extended Temperature Range

Roll over image to zoom in

Block Diagram

i.MX RT104x MCU

i.MX RT1040 Block Diagram

Features

Performance

  • Arm Cortex-M7 @ 600 MHz
  • 3020 CoreMark / 1284 DMIPS
  • Real-Time, Low-Latency Response as Low as 20 ns
  • Low Dynamic Power with an Integrated DC-DC Converter
  • Low-Power Run Modes at 24 MHz

Software and Tools

  • MCUXpresso ecosystem support
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory Config tools
    • Security programming and provisioning tools
    • Software Development Kit
  • Zephyr RTOS support

Memory

  • Up to 512KB OCRAM + 512KB TCM(configurable to SRAM)
  • Extensive External Memory Interface Options
  • NAND, eMMC, QuadSPI NOR Flash and Parallel NOR Flash

Graphics

  • Advanced Multimedia for GUI and Enhanced HMI
    • 2D Graphics Acceleration Engine
    • LCD Display Controller (Up to WXGA 1366x768)
    • 3x I²S for High-Performance, Multichannel Audio

Packaging

  • MAPBGA169 9x9mm, 0.65mm pitch
  • MAPBGA169 11x11mm, 0.8mm pitch
  • MAPBGA169 7x7mm, 0.50mm pitch (New)

Temperature and Qualifications

  • Robust Extended Industrial Temperature Range -40 °C to +125oC

Wireless Connectivity Interface

  • Wi-Fi®, Bluetooth®, Bluetooth Low Energy, ZigBee® and Thread

More

Buy/Parametrics

1-10 of 12 results

Include 0 NRND

Order

CAD Model

Status

Core: Number of cores (SPEC)

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

CAN

I2C

UART

USB Controllers

PWM

Junction Temperature (Min to Max) (℃)

Debug & Trace

Package Type

Package Pitch (mm)

Active

1

Arm Cortex-M7

600

512

2

4

8

1

4

0 to 95

JTAG

LFBGA169

0.65

Active

LFBGA169

0.8

Active

1

Arm Cortex-M7

528

512

2

4

8

1

4

-40 to 125

JTAG

LFBGA169

0.65

Active

1

Arm Cortex-M7

528

512

2

4

8

1

4

-40 to 125

JTAG

LFBGA169

0.8

Active

1

Arm Cortex-M7

600

512

2

4

8

1

4

0 to 95

JTAG

LFBGA169

0.65

Active

LFBGA169

0.8

Active

1

Arm Cortex-M7

528

512

2

4

8

1

4

-40 to 125

JTAG

LFBGA169

0.65

Active

1

Arm Cortex-M7

528

512

2

4

8

1

4

-40 to 125

JTAG

LFBGA169

0.8

Active

1

Arm Cortex-M7

600

1024

2

4

8

1

4

0 to 95

JTAG

LFBGA169

0.65

Active

1

Arm Cortex-M7

528

1024

2

4

8

1

4

-40 to 125

JTAG

LFBGA169

0.65

N true 0 PSPi.MX-RT1040en 37 Application Note Application Note t789 30 Application Note Software Application Note Software t783 3 Brochure Brochure t518 1 Data Sheet Data Sheet t520 2 Reference Manual Reference Manual t877 1 en_US 3 1 0 Chinese 恩智浦的跨界处理器及MCU将一般MCU的简单性与应用处理器的复杂性结合到一款混合器件中,其设计目标是不断满足消费者对智能型及安全型的高性能产品日益增长的用户体验的需求。在此类产品中,跨界MCU i.MX RT系列具有前所未有的性能、可靠性、高水平的集成度及安全性,可推动工业、物联网和汽车应用的发展。 1607359674868709320667zh PSP 45.9 MB None None documents None 1607359674868709320667 /docs/zh/brochure/IMXRTPORTBR.pdf 45912152 /docs/zh/brochure/IMXRTPORTBR.pdf IMXRTPORTBR documents N N 2020-12-07 i.MX RT Series of Crossover MCUs /docs/zh/brochure/IMXRTPORTBR.pdf /docs/zh/brochure/IMXRTPORTBR.pdf /docs/zh/brochure/IMXRTPORTBR.pdf Brochure N Y 712453003803778552 2025-02-26 N zh Jul 28, 2021 712453003803778552 Brochure Y N i.MX RT系列跨界MCU 2 Japanese NXP’s crossover processors and MCUs marry the simplicity of MCUs with the complexity of applications processors into a hybrid device designed to address the growing consumer demand for enhanced user experiences in smart and secure high-performance products. Included in this class of products is the i.MX RT series of crossover MCUs that combines unprecedented performance with reliability and high levels of integration and security to propel industrial, IoT and automotive applications. 1607359674868709320667ja PSP 45.9 MB None None documents None 1607359674868709320667 /docs/ja/brochure/IMXRTPORTBR.pdf 45912152 /docs/ja/brochure/IMXRTPORTBR.pdf IMXRTPORTBR documents N N 2020-12-07 i.MX RT Series of Crossover MCUs /docs/ja/brochure/IMXRTPORTBR.pdf /docs/ja/brochure/IMXRTPORTBR.pdf /docs/ja/brochure/IMXRTPORTBR.pdf Brochure N Y 712453003803778552 2025-02-26 N ja Oct 28, 2024 712453003803778552 Brochure Y N i.MX RTクロスオーバーMCUシリーズ ブローシャ 7 English NXP’s crossover processors and MCUs marry the simplicity of MCUs with the complexity of applications processors into a hybrid device designed to address the growing consumer demand for enhanced user experiences in smart and secure high-performance products. Included in this class of products is the i.MX RT series of crossover MCUs that combines unprecedented performance with reliability and high levels of integration and security to propel industrial, IoT and automotive applications. 1607359674868709320667 PSP 45.9 MB None None documents None 1607359674868709320667 /docs/en/brochure/IMXRTPORTBR.pdf 45912152 /docs/en/brochure/IMXRTPORTBR.pdf IMXRTPORTBR N N 2020-12-07 i.MX RT Series of Crossover MCUs /docs/en/brochure/IMXRTPORTBR.pdf /docs/en/brochure/IMXRTPORTBR.pdf Brochure N Y 712453003803778552 2025-02-26 pdf N en Feb 26, 2025 Brochure t518 Brochure Brochure Y N i.MX RT Series of Crossover MCUs 2 3 English The reference manual describes the chip at a system level and provides an architectural overview. It also describes the system memory map, system-level interrupt events, external pins and pin multiplexing, external memory, system debug, system boot, multimedia subsystem, power management, and system security. 1673326098465720523793 PSP 43.3 MB Registration without Disclaimer None documents Extended 1673326098465720523793 /secured/assets/documents/en/reference-manual/IMXRT1040RM.pdf 43301036 /secured/assets/documents/en/reference-manual/IMXRT1040RM.pdf IMXRT1040RM Y N 2023-01-08 i.MX RT1040 Processor Reference Manual /webapp/Download?colCode=IMXRT1040RM /secured/assets/documents/en/reference-manual/IMXRT1040RM.pdf Reference Manual N Y 500633505221135046 2025-02-12 pdf Y en Nov 30, 2024 Reference Manual t877 Reference Manual Reference Manual Y N i.MX RT1040 Processor Reference Manual 3 3 English RT1040DS 1675231236049709979932 PSP 1.9 MB None None documents None 1675231236049709979932 /docs/en/data-sheet/IMXRT1040XEC.pdf 1887890 /docs/en/data-sheet/IMXRT1040XEC.pdf IMXRT1040XEC N N 2023-01-31 RT1040XECDS: i.MX RT1040 Crossover Processors for Extended Industrial Products /docs/en/data-sheet/IMXRT1040XEC.pdf /docs/en/data-sheet/IMXRT1040XEC.pdf Data Sheet N Y 980000996212993340 2025-02-18 pdf N en Sep 30, 2024 Data Sheet t520 Data Sheet Data Sheet Y N RT1040XECDS: i.MX RT1040 Crossover Processors for Extended Industrial Products false en_US en Data Sheet Data Sheet 1 4 3 English IMXRT1040CEC: i.MX RT1040 Crossover Processors for Consumer Products 1675230763003725322712 PSP 2.0 MB None None documents None 1675230763003725322712 /docs/en/data-sheet/IMXRT1040CEC.pdf 2032381 /docs/en/data-sheet/IMXRT1040CEC.pdf IMXRT1040CEC documents N N 2023-01-31 IMXRT1040CEC: i.MX RT1040 Crossover Processors for Consumer Products /docs/en/data-sheet/IMXRT1040CEC.pdf /docs/en/data-sheet/IMXRT1040CEC.pdf Data Sheet N 980000996212993340 2025-02-13 pdf N en Sep 30, 2024 980000996212993340 Data Sheet Y N IMXRT1040CEC: i.MX RT1040 Crossover Processors for Consumer Products Application Note Application Note 30 5 1.0 Y Chinese This application note helps to facilitate selection and development of RT1040 family 1739481315341710974768zh PSP 146.0 KB None None documents None 1739481315341710974768 /docs/zh/application-note/AN14570.pdf 145967 /docs/zh/application-note/AN14570.pdf AN14570 documents N N 2025-02-13 Design with RT1040-EVK for RT104x Devices /docs/zh/application-note/AN14570.pdf /docs/zh/application-note/AN14570.pdf Application Note N 645036621402383989 /bundle/AN14570/page/topics/introduction.html 2025-02-14 zh Feb 12, 2025 645036621402383989 Application Note Y N Design with RT1040-EVK for RT104x Devices 1.0 Y English https://docs.nxp.com/bundle/AN14570/page/topics/introduction.html This application note helps to facilitate selection and development of RT1040 family 1739481315341710974768 PSP 146.0 KB None None documents None 1739481315341710974768 /docs/en/application-note/AN14570.pdf 145967 /docs/zh/application-note/AN14570.pdf /docs/en/application-note/AN14570.pdf AN14570 documents N N Y 2025-02-13 Design with RT1040-EVK for RT104x Devices https://docs.nxp.com/bundle/AN14570/page/topics/introduction.html /docs/en/application-note/AN14570.pdf Application Note N 645036621402383989 /bundle/AN14570/page/topics/introduction.html /docs/en/application-note/AN14570.pdf 2025-02-14 146.0 KB pdf N en Feb 12, 2025 645036621402383989 Application Note Y N Design with RT1040-EVK for RT104x Devices 6 1 Chinese 本文档旨在介绍如何为 i.MX RT10xx 芯片启用 ETM Trace 以及使用 μTrace 调试器的基本步骤。 1718227030215708628096zh PSP 549.3 KB Registration without Disclaimer None documents Basic 1718227030215708628096 /secured/assets/documents/zh/application-note/AN14330.pdf 549339 /secured/assets/documents/zh/application-note/AN14330.pdf AN14330 documents Y N 2024-06-12 How to Enable Embedded Trace Macrocell (ETM) Trace for i.MX RT10xx Series /secured/assets/documents/zh/application-note/AN14330.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14330&docLang=zh Application Note N 645036621402383989 2024-06-12 zh Jun 12, 2024 645036621402383989 Application Note Y N 如何在 iMX RT10xx 系列上使能 ETM Trace 1 English This document introduces how to enable ETM trace for i.MX RT10XX silicon and the basic steps of using μtrace debugger. 1718227030215708628096 PSP 549.3 KB Registration without Disclaimer None documents Basic 1718227030215708628096 /secured/assets/documents/en/application-note/AN14330.pdf 549339 /secured/assets/documents/en/application-note/AN14330.pdf AN14330 documents Y N 2024-06-12 How to Enable Embedded Trace Macrocell (ETM) Trace for i.MX RT10xx Series /webapp/Download?colCode=AN14330 /secured/assets/documents/en/application-note/AN14330.pdf Application Note N 645036621402383989 2024-06-12 pdf Y en Jun 12, 2024 645036621402383989 Application Note Y N How to Enable Embedded Trace Macrocell (ETM) Trace for i.MX RT10xx Series 7 1 Y Chinese This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. 1712940336069736059624zh PSP 194.4 KB None None documents None 1712940336069736059624 /docs/zh/application-note/AN14284.pdf 194428 /docs/zh/application-note/AN14284.pdf AN14284 documents N N 2024-04-12 AN14284: Timing Parameter Tuning for FlexIO Emulated Interface /docs/zh/application-note/AN14284.pdf /docs/zh/application-note/AN14284.pdf Application Note N 645036621402383989 /bundle/AN14284/page/topics/introduction.html 2024-07-08 zh Apr 12, 2024 645036621402383989 Application Note Y N FlexIO模拟接口的时序参数调整 1 Y English https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. 1712940336069736059624 PSP 194.4 KB None None documents None 1712940336069736059624 /docs/en/application-note/AN14284.pdf 194428 /docs/zh/application-note/AN14284.pdf /docs/en/application-note/AN14284.pdf AN14284 documents N N Y 2024-04-12 AN14284: Timing Parameter Tuning for FlexIO Emulated Interface https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html /docs/en/application-note/AN14284.pdf Application Note N 645036621402383989 /bundle/AN14284/page/topics/introduction.html /docs/en/application-note/AN14284.pdf 2024-07-08 194.4 KB pdf N en Apr 12, 2024 645036621402383989 Application Note Y N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface 8 1 Y Chinese In this application note, overlay is introduced to show that it is still effective for modern microcontrollers to improve performance. 1712940335613710118572zh PSP 238.2 KB None None documents None 1712940335613710118572 /docs/zh/application-note/AN14260.pdf 238204 /docs/zh/application-note/AN14260.pdf AN14260 documents N N 2024-04-12 Dynamic Loading of Code by Overlay /docs/zh/application-note/AN14260.pdf /docs/zh/application-note/AN14260.pdf Application Note N 645036621402383989 /bundle/AN14260/page/topics/introduction.html 2024-11-18 zh Apr 10, 2024 645036621402383989 Application Note Y N 通过Overlay动态加载代码 1 Y English https://docs.nxp.com/bundle/AN14260/page/topics/introduction.html AN14260SW.zip /docs/en/application-note-software/AN14260SW.zip /docs/en/application-note-software/AN14260SW.zip In this application note, overlay is introduced to show that it is still effective for modern microcontrollers to improve performance. 1712940335613710118572 PSP 238.2 KB None None documents None 1712940335613710118572 /docs/en/application-note/AN14260.pdf 238204 /docs/zh/application-note/AN14260.pdf /docs/en/application-note/AN14260.pdf AN14260 documents N N Y 2024-04-12 Dynamic Loading of Code by Overlay https://docs.nxp.com/bundle/AN14260/page/topics/introduction.html /docs/en/application-note/AN14260.pdf Application Note N 645036621402383989 /bundle/AN14260/page/topics/introduction.html /docs/en/application-note/AN14260.pdf 2024-11-18 238.2 KB pdf N en Apr 10, 2024 645036621402383989 Application Note Y N Dynamic Loading of Code by Overlay 9 1.0 Chinese This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. 1712269132119706304902zh PSP 467.7 KB Registration without Disclaimer None documents Basic 1712269132119706304902 /secured/assets/documents/zh/application-note/AN14254.pdf 467673 /secured/assets/documents/zh/application-note/AN14254.pdf AN14254 documents Y N 2024-04-04 Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /secured/assets/documents/zh/application-note/AN14254.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14254&docLang=zh Application Note N 645036621402383989 2024-10-22 zh Apr 4, 2024 645036621402383989 Application Note Y N 使用QDC/ENC/Quad Timer等外设计算正交编码器的角度和速度 1.0 English This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. 1712269132119706304902 PSP 467.7 KB Registration without Disclaimer None documents Basic 1712269132119706304902 /secured/assets/documents/en/application-note/AN14254.pdf 467673 /secured/assets/documents/en/application-note/AN14254.pdf AN14254 documents Y N 2024-04-04 Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /webapp/Download?colCode=AN14254 /secured/assets/documents/en/application-note/AN14254.pdf Application Note N 645036621402383989 2024-10-22 pdf Y en Apr 4, 2024 645036621402383989 Application Note Y N Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder 10 1 Chinese FlexIO modules are widely used in the i.MX RT series MCUs, which provide a highly flexible configuration method that can simulate many different communication protocols, such as UART, I2C, SPI, and I2S. 1697496836447728996495zh PSP 133.3 KB Registration without Disclaimer None documents Basic 1697496836447728996495 /secured/assets/documents/zh/application-note/AN14051.pdf 133255 /secured/assets/documents/zh/application-note/AN14051.pdf AN14051 documents Y N 2023-10-16 An Approach to Enable a Glitch Filter on FlexIO /secured/assets/documents/zh/application-note/AN14051.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN14051&docLang=zh Application Note N 645036621402383989 2024-12-13 zh Oct 16, 2023 645036621402383989 Application Note Y N 在 FlexIO 上进行毛刺滤波的方法 1 English FlexIO modules are widely used in the i.MX RT series MCUs, which provide a highly flexible configuration method that can simulate many different communication protocols, such as UART, I2C, SPI, and I2S. 1697496836447728996495 PSP 133.3 KB Registration without Disclaimer None documents Basic 1697496836447728996495 /secured/assets/documents/en/application-note/AN14051.pdf 133255 /secured/assets/documents/en/application-note/AN14051.pdf AN14051 documents Y N 2023-10-16 An Approach to Enable a Glitch Filter on FlexIO /webapp/Download?colCode=AN14051 /secured/assets/documents/en/application-note/AN14051.pdf Application Note N 645036621402383989 2024-12-13 pdf Y en Oct 16, 2023 645036621402383989 Application Note Y N An Approach to Enable a Glitch Filter on FlexIO 11 1 English AN12604SW.zip /docs/en/application-note-software/AN12604SW.zip /docs/en/application-note-software/AN12604SW.zip Although i.MX RT series already supports ROM boot by UART or USB to upgrade the firmware, but still there is customized requirement to upgrade firmware in On-The-Air(OTA) or other use case. It requires to implement second boot loader instead ROM boot loader. This document intends to introduce one example to illustrate how to implement second boot loader on i.MX RT1050, i.MX RT1020, and i.MX RT1060 part based on XIP flash. 1595230878685704352645 PSP 546.7 KB None None documents None 1595230878685704352645 /docs/en/application-note/AN12604.pdf 546703 /docs/en/application-note/AN12604.pdf AN12604 documents N N 2020-07-20 Implement second bootloader on i.MXRT10xx series /docs/en/application-note/AN12604.pdf /docs/en/application-note/AN12604.pdf Application Note N 645036621402383989 2023-09-21 pdf N en Sep 21, 2023 645036621402383989 Application Note Y N Implement second bootloader on i.MXRT10xx series 12 1 English AN13975SW.zip /docs/en/application-note/AN13975SW.zip /docs/en/application-note/AN13975SW.zip 1686582159756723941194 PSP 190.2 KB None None documents None 1686582159756723941194 /docs/en/application-note/AN13975.pdf 190227 /docs/en/application-note/AN13975.pdf AN13975 documents N N 2023-06-12 i.MX RT eMMC RPMB Enablement /docs/en/application-note/AN13975.pdf /docs/en/application-note/AN13975.pdf Application Note N 645036621402383989 2023-06-12 pdf N en Jun 12, 2023 645036621402383989 Application Note Y N i.MX RT eMMC RPMB Enablement 13 0 Chinese application note, AN13940, i.MX RT, RT, USB, 4G, LTE 1682497506494728081680zh PSP 1.2 MB None None documents None 1682497506494728081680 /docs/zh/application-note/AN13940.pdf 1181547 /docs/zh/application-note/AN13940.pdf AN13940 documents N N 2023-04-26 Connect i.MX RT1060 to USB 4G Module (RNDIS Mode) /docs/zh/application-note/AN13940.pdf /docs/zh/application-note/AN13940.pdf Application Note N 645036621402383989 2024-12-13 zh Apr 26, 2023 645036621402383989 Application Note Y N 将i.MX RT1060 连接到 USB 4G 模块(RNDIS 模式) 0 English AN13940SW.zip /docs/en/application-note-software/AN13940SW.zip /docs/en/application-note-software/AN13940SW.zip application note, AN13940, i.MX RT, RT, USB, 4G, LTE 1682497506494728081680 PSP 1.2 MB None None documents None 1682497506494728081680 /docs/en/application-note/AN13940.pdf 1181547 /docs/en/application-note/AN13940.pdf AN13940 documents N N 2023-04-26 Connect i.MX RT1060 to USB 4G Module (RNDIS Mode) /docs/en/application-note/AN13940.pdf /docs/en/application-note/AN13940.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Apr 26, 2023 645036621402383989 Application Note Y N Connect i.MX RT1060 to USB 4G Module (RNDIS Mode) 14 1 Chinese 本文档重点介绍i.MX RT1040和i.MX RT1050之间以及i.MX RT1060和i.MX RT1060X之间的差异。同时还补充一些应用要点。 1654566285883719344186zh PSP 544.1 KB None None documents None 1654566285883719344186 /docs/zh/application-note/AN13592.pdf 544128 /docs/zh/application-note/AN13592.pdf AN13592 documents N N 2022-06-06 Application Hints for i.MX RT1040 and i.MX RT1060X /docs/zh/application-note/AN13592.pdf /docs/zh/application-note/AN13592.pdf Application Note N 645036621402383989 2022-12-07 zh Oct 19, 2022 645036621402383989 Application Note Y N i.MX RT1040和i.MX RT1060X的应用提示 1 English This document focuses on the differences between i.MX RT1040 and i.MX RT1050, and between i.MX RT1060 and i.MX RT1060X. At the same time, it adds some application key points. application note, AN13592, RT1060X, FlexSPI, 125C 1654566285883719344186 PSP 544.1 KB None None documents None 1654566285883719344186 /docs/en/application-note/AN13592.pdf 544128 /docs/en/application-note/AN13592.pdf AN13592 documents N N 2022-06-06 Application Hints for i.MX RT1040 and i.MX RT1060X /docs/en/application-note/AN13592.pdf /docs/en/application-note/AN13592.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 19, 2022 645036621402383989 Application Note Y N Application Hints for i.MX RT1040 and i.MX RT1060X 15 1 Chinese 本文介绍了SWO trace 的原理及优点,并且提供了在i.MX RT10xx 系列MCU 上使用SWO trace 功能的详细指导,包括五款开发板上不同的硬件和软件配置。 此外,本文还介绍了在不同的IDE 开发环境下,使用SWO trace 基本功能(ITM 调试输出)的具体步骤。 1618902654230721069034zh PSP 1.1 MB None None documents None 1618902654230721069034 /docs/zh/application-note/AN13234.pdf 1126053 /docs/zh/application-note/AN13234.pdf AN13234 documents N N 2021-04-20 How to Enable SWO Trace for i.MX RT10xx Series /docs/zh/application-note/AN13234.pdf /docs/zh/application-note/AN13234.pdf Application Note N 645036621402383989 2022-12-07 zh Jul 6, 2022 645036621402383989 Application Note Y N 在i.MX RT10xx 中使用SWO TRACE 功能 1 English This application note introduces the principle and advantages of SWO trace. It provides guidance on how to enable the SWO trace with i.MX RT10xx Series, including the hardware and software configurations. application note, AN13234, RT, SWO, TRACE, RT10XX 1618902654230721069034 PSP 1.1 MB None None documents None 1618902654230721069034 /docs/en/application-note/AN13234.pdf 1126053 /docs/en/application-note/AN13234.pdf AN13234 documents N N 2021-04-20 How to Enable SWO Trace for i.MX RT10xx Series /docs/en/application-note/AN13234.pdf /docs/en/application-note/AN13234.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jul 6, 2022 645036621402383989 Application Note Y N How to Enable SWO Trace for i.MX RT10xx Series 16 0 Chinese This application note describes the implementation of the sensor and sensorless speed and position motor control software for 3-phase Permanent Magnet Synchronous Motors (PMSM), including the motor parameters identification algorithm, on the MIMXRT10xx Evaluation Kit (EVK) based on the NXP i.MX RT10xx processor. 1544680206355722325430zh PSP 2.6 MB None None documents None 1544680206355722325430 /docs/zh/application-note/AN12214.pdf 2586156 /docs/zh/application-note/AN12214.pdf AN12214 documents N N 2018-12-12 PMSM Field-Oriented Control on MIMXRT10xx EVK /docs/zh/application-note/AN12214.pdf /docs/zh/application-note/AN12214.pdf Application Note N 645036621402383989 2022-12-07 zh Feb 5, 2021 645036621402383989 Application Note Y N PMSM Field-Oriented Control on MIMXRT10xx EVK 1 English AN12214SW.zip /secured/assets/documents/en/application-note-software/AN12214SW.zip /webapp/Download?colCode=AN12214SW&docLang=en This application note describes the implementation of the sensor and sensorless speed and position motor control software for 3-phase Permanent Magnet Synchronous Motors (PMSM), including the motor parameters identification algorithm, on the MIMXRT10xx Evaluation Kit (EVK) based on the NXP i.MX RT10xx processor. 1544680206355722325430 PSP 2.6 MB None None documents None 1544680206355722325430 /docs/en/application-note/AN12214.pdf 2586156 /docs/en/application-note/AN12214.pdf AN12214 documents N N 2018-12-12 PMSM Field-Oriented Control on MIMXRT10xx EVK /docs/en/application-note/AN12214.pdf /docs/en/application-note/AN12214.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 20, 2022 645036621402383989 Application Note Y N PMSM Field-Oriented Control on MIMXRT10xx EVK 17 0 Chinese This application note describes how to perform the USB2.0 compliance pretest for the i.MXRT series MCUs. This document describes the test items, equipment, and tools used in the test and procedures of the USB2.0 compliance pre-test in detail. 1642663561650709041708zh PSP 11.8 MB None None documents None 1642663561650709041708 /docs/zh/application-note/AN13474.pdf 11754292 /docs/zh/application-note/AN13474.pdf AN13474 documents N N 2022-01-20 USB2.0 Certification Pre-Test for i.MXRT Series /docs/zh/application-note/AN13474.pdf /docs/zh/application-note/AN13474.pdf Application Note N 645036621402383989 2023-10-14 zh Jan 14, 2022 645036621402383989 Application Note Y N i.MXRT 系列芯片的 USB2.0 认证预测试 0 English This application note describes how to perform the USB2.0 compliance pretest for the i.MXRT series MCUs. This document describes the test items, equipment, and tools used in the test and procedures of the USB2.0 compliance pre-test in detail. applictaion note, AN13474, USB compliance test, USB certification, i.MXRT series 1642663561650709041708 PSP 11.8 MB None None documents None 1642663561650709041708 /docs/en/application-note/AN13474.pdf 11754292 /docs/en/application-note/AN13474.pdf AN13474 documents N N 2022-01-20 USB2.0 Certification Pre-Test for i.MXRT Series /docs/en/application-note/AN13474.pdf /docs/en/application-note/AN13474.pdf Application Note N 645036621402383989 2023-10-14 pdf N en Jan 14, 2022 645036621402383989 Application Note Y N USB2.0 Certification Pre-Test for i.MXRT Series 18 0 Chinese This application note introduces two local update methods implemented in SFW: U-Disk and SD card update. 1640846012653725897534zh PSP 178.8 KB None None documents None 1640846012653725897534 /docs/zh/application-note/AN13499.pdf 178759 /docs/zh/application-note/AN13499.pdf AN13499 documents N N 2021-12-29 U-Disk and SD Card Update in SFW /docs/zh/application-note/AN13499.pdf /docs/zh/application-note/AN13499.pdf Application Note N 645036621402383989 2022-12-07 zh Dec 25, 2021 645036621402383989 Application Note Y N SFW 中的 U 盘及 SD 卡升级设计 0 English This application note introduces two local update methods implemented in SFW: U-Disk and SD card update. application note, AN13499, SBL, SFW, Firmware Update 1640846012653725897534 PSP 178.8 KB None None documents None 1640846012653725897534 /docs/en/application-note/AN13499.pdf 178759 /docs/en/application-note/AN13499.pdf AN13499 documents N N 2021-12-29 U-Disk and SD Card Update in SFW /docs/en/application-note/AN13499.pdf /docs/en/application-note/AN13499.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 25, 2021 645036621402383989 Application Note Y N U-Disk and SD Card Update in SFW 19 0 Chinese This application note introduces the OTA via AWS. 1638775825158730161212zh PSP 3.4 MB None None documents None 1638775825158730161212 /docs/zh/application-note/AN13469.pdf 3404687 /docs/zh/application-note/AN13469.pdf AN13469 documents N N 2021-12-06 AWS OTA Update on i.MX RT Platform /docs/zh/application-note/AN13469.pdf /docs/zh/application-note/AN13469.pdf Application Note N 645036621402383989 2022-12-07 zh Dec 6, 2021 645036621402383989 Application Note Y N 在 i.MX RT 上进行 AWS OTA 更新 0 English This application note introduces the OTA via AWS. application note, AN13469, OTA, AWS 1638775825158730161212 PSP 3.4 MB None None documents None 1638775825158730161212 /docs/en/application-note/AN13469.pdf 3404687 /docs/en/application-note/AN13469.pdf AN13469 documents N N 2021-12-06 AWS OTA Update on i.MX RT Platform /docs/en/application-note/AN13469.pdf /docs/en/application-note/AN13469.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 6, 2021 645036621402383989 Application Note Y N AWS OTA Update on i.MX RT Platform 20 1 English AN12603SW.zip /docs/en/application-note-software/AN12603SW.zip /docs/en/application-note-software/AN12603SW.zip This application note focuses on handwritten digit recognition on embedded systems through deep learning. It explains the process of creating an embedded machine learning application that can classify handwritten digits and present an example solution based on NXP’s SDK and the eIQ technology. 1574420453849717848145 PSP 419.5 KB None None documents None 1574420453849717848145 /docs/en/application-note/AN12603.pdf 419490 /docs/en/application-note/AN12603.pdf AN12603 documents N N 2019-11-22 Handwritten Digit Recognition Using TensorFlow Lite Micro on i.MX RT devices /docs/en/application-note/AN12603.pdf /docs/en/application-note/AN12603.pdf Application Note N 645036621402383989 2024-07-17 pdf N en Oct 20, 2021 645036621402383989 Application Note Y N Handwritten Digit Recognition Using TensorFlow Lite Micro on i.MX RT devices 21 0 Chinese application note, AN13383, i.MX RT, OTA, Aliyun 1631031180435711399039zh PSP 842.8 KB None None documents None 1631031180435711399039 /docs/zh/application-note/AN13383.pdf 842751 /docs/zh/application-note/AN13383.pdf AN13383 documents N N 2021-09-07 Alibaba Cloud OTA on i.MX RT Platform /docs/zh/application-note/AN13383.pdf /docs/zh/application-note/AN13383.pdf Application Note N 645036621402383989 2024-12-13 zh Aug 31, 2021 645036621402383989 Application Note Y N 在i.MX RT 平台上进行阿里云OTA 0 English application note, AN13383, i.MX RT, OTA, Aliyun 1631031180435711399039 PSP 842.8 KB None None documents None 1631031180435711399039 /docs/en/application-note/AN13383.pdf 842751 /docs/en/application-note/AN13383.pdf AN13383 documents N N 2021-09-07 Alibaba Cloud OTA on i.MX RT Platform /docs/en/application-note/AN13383.pdf /docs/en/application-note/AN13383.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Aug 31, 2021 645036621402383989 Application Note Y N Alibaba Cloud OTA on i.MX RT Platform 22 0 Chinese application note, AN13112, FlexSPI 1631525319696708866894zh PSP 352.7 KB None None documents None 1631525319696708866894 /docs/zh/application-note/AN13112.pdf 352680 /docs/zh/application-note/AN13112.pdf AN13112 documents N N 2021-09-13 How to Use .mac File to Initialize Device Connected to FlexSPI on i.MX RT /docs/zh/application-note/AN13112.pdf /docs/zh/application-note/AN13112.pdf Application Note N 645036621402383989 2022-12-07 zh Aug 30, 2021 645036621402383989 Application Note Y N 如何使用.mac 文件初始化FlexSPI 设备 0 English application note, AN13112, FlexSPI 1631525319696708866894 PSP 352.7 KB None None documents None 1631525319696708866894 /docs/en/application-note/AN13112.pdf 352680 /docs/en/application-note/AN13112.pdf AN13112 documents N N 2021-09-13 How to Use .mac File to Initialize Device Connected to FlexSPI on i.MX RT /docs/en/application-note/AN13112.pdf /docs/en/application-note/AN13112.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 30, 2021 645036621402383989 Application Note Y N How to Use .mac File to Initialize Device Connected to FlexSPI on i.MX RT 23 0 Chinese FlexIO, SPI, Slave, Continuous mode, AN13358, application note 1629797332883698904051zh PSP 270.3 KB None None documents None 1629797332883698904051 /docs/zh/application-note/AN13358.pdf 270298 /docs/zh/application-note/AN13358.pdf AN13358 documents N N 2021-08-24 FlexIO Emulation on SPI Slave Device which Works in Continuous Mode with Dynamic Frame Size /docs/zh/application-note/AN13358.pdf /docs/zh/application-note/AN13358.pdf Application Note N 645036621402383989 2024-12-13 zh Aug 24, 2021 645036621402383989 Application Note Y N FlexIO 仿真 SPI 从机在具有动态帧大小的连续模式下工作 0 English AN13358SW.zip /docs/en/application-note-software/AN13358SW.zip /docs/en/application-note-software/AN13358SW.zip For this application note, the hardware board is "RT1010 EVK RevC". FlexIO is an on-chip peripheral available on NXP i.MX RT series. It is a highly configurable module which is capable of emulating a wide range of communication protocols, such as UART, I2C, SPI, and I2S. 1629797332883698904051 PSP 270.3 KB None None documents None 1629797332883698904051 /docs/en/application-note/AN13358.pdf 270298 /docs/en/application-note/AN13358.pdf AN13358 documents N N 2021-08-24 FlexIO Emulation on SPI Slave Device which Works in Continuous Mode with Dynamic Frame Size /docs/en/application-note/AN13358.pdf /docs/en/application-note/AN13358.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Aug 24, 2021 645036621402383989 Application Note Y N FlexIO Emulation on SPI Slave Device which Works in Continuous Mode with Dynamic Frame Size 24 0 Chinese Application note, AN13202, EMC design, I.MXRT series, EMC guide 1618308650950717854687zh PSP 1.4 MB None None documents None 1618308650950717854687 /docs/zh/application-note/AN13202.pdf 1410245 /docs/zh/application-note/AN13202.pdf AN13202 documents N N 2021-04-13 EMC Design Recommendation on i.MXRT Series /docs/zh/application-note/AN13202.pdf /docs/zh/application-note/AN13202.pdf Application Note N 645036621402383989 2022-12-07 zh Mar 26, 2021 645036621402383989 Application Note Y N i.MXRT 系列EMC 设计指南 0 English Application note, AN13202, EMC design, I.MXRT series, EMC guide 1618308650950717854687 PSP 1.4 MB None None documents None 1618308650950717854687 /docs/en/application-note/AN13202.pdf 1410245 /docs/en/application-note/AN13202.pdf AN13202 documents N N 2021-04-13 EMC Design Recommendation on i.MXRT Series /docs/en/application-note/AN13202.pdf /docs/en/application-note/AN13202.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 26, 2021 645036621402383989 Application Note Y N EMC Design Recommendation on i.MXRT Series 25 0 Chinese application note, AN12845, FlexIO,state machine, RT1010,i.MXRT 1589374961423717388098zh PSP 906.1 KB None None documents None 1589374961423717388098 /docs/zh/application-note/AN12845.pdf 906131 /docs/zh/application-note/AN12845.pdf AN12845 documents N N 2020-05-13 FlexIO Low Power State Machine on i.MX RT1010 /docs/zh/application-note/AN12845.pdf /docs/zh/application-note/AN12845.pdf Application Note N 645036621402383989 2022-12-07 zh May 12, 2020 645036621402383989 Application Note N FlexIO Low Power State Machine on i.MX RT1010 0 English AN12845SW.zip /docs/en/application-note-software/AN12845SW.zip /docs/en/application-note-software/AN12845SW.zip application note, AN12845, FlexIO,state machine, RT1010,i.MXRT 1589374961423717388098 PSP 906.1 KB None None documents None 1589374961423717388098 /docs/en/application-note/AN12845.pdf 906131 /docs/en/application-note/AN12845.pdf AN12845 documents N N 2020-05-13 FlexIO Low Power State Machine on i.MX RT1010 /docs/en/application-note/AN12845.pdf /docs/en/application-note/AN12845.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 12, 2020 645036621402383989 Application Note Y N FlexIO Low Power State Machine on i.MX RT1010 26 0 Chinese Emulating 6800 Bus with the FlexIO on RT1010 1586755316148714096555zh PSP 2.5 MB None None documents None 1586755316148714096555 /docs/zh/application-note/AN12813.pdf 2512777 /docs/zh/application-note/AN12813.pdf AN12813 documents N N 2020-04-12 Emulating 6800 Bus with the FlexIO on RT1010 /docs/zh/application-note/AN12813.pdf /docs/zh/application-note/AN12813.pdf Application Note N 645036621402383989 2022-12-07 zh Apr 13, 2020 645036621402383989 Application Note N Emulating 6800 Bus with the FlexIO on RT1010 0 English Emulating 6800 Bus with the FlexIO on RT1010 1586755316148714096555 PSP 2.5 MB None None documents None 1586755316148714096555 /docs/en/application-note/AN12813.pdf 2512777 /docs/en/application-note/AN12813.pdf AN12813 documents N N 2020-04-12 Emulating 6800 Bus with the FlexIO on RT1010 /docs/en/application-note/AN12813.pdf /docs/en/application-note/AN12813.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 13, 2020 645036621402383989 Application Note Y N Emulating 6800 Bus with the FlexIO on RT1010 27 0 Chinese LIN is a widely used serial network protocol between components in vehicles. 1584968056848723652057zh PSP 1.5 MB None None documents None 1584968056848723652057 /docs/zh/application-note/AN12788.pdf 1547418 /docs/zh/application-note/AN12788.pdf AN12788 documents N N 2020-03-23 Emulating LIN Leader/Follower with the FlexIO on i.MX RT Series MCU /docs/zh/application-note/AN12788.pdf /docs/zh/application-note/AN12788.pdf Application Note N 645036621402383989 2022-12-07 zh Mar 23, 2020 645036621402383989 Application Note N Emulating LIN Master/Slave with the FlexIO on i.MX RT Series MCU 0 English LIN is a widely used serial network protocol between components in vehicles. While the RT series MCU does not directly support LIN peripheral, the LPUART module of i.MX RT series can emulate the LIN bus. The FlexIO module can be a good workaround when LPUART is occupied. 1584968056848723652057 PSP 1.5 MB None None documents None 1584968056848723652057 /docs/en/application-note/AN12788.pdf 1547418 /docs/en/application-note/AN12788.pdf AN12788 documents N N 2020-03-23 Emulating LIN Leader/Follower with the FlexIO on i.MX RT Series MCU /docs/en/application-note/AN12788.pdf /docs/en/application-note/AN12788.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 23, 2020 645036621402383989 Application Note Y N Emulating LIN Leader/Follower with the FlexIO on i.MX RT Series MCU 28 0 Chinese FlexIO is an on-chip peripheral available on NXP I.MXRT series. It is a highly 1584966507857717589342zh PSP 2.4 MB None None documents None 1584966507857717589342 /docs/zh/application-note/AN12780.pdf 2400619 /docs/zh/application-note/AN12780.pdf AN12780 documents N N 2020-03-23 Emulating SPI with the FlexIO on I.MXRT Series MCU /docs/zh/application-note/AN12780.pdf /docs/zh/application-note/AN12780.pdf Application Note N 645036621402383989 2022-12-07 zh Mar 23, 2020 645036621402383989 Application Note N Emulating SPI with the FlexIO on I.MXRT Series MCU 0 English AN12780SW.zip /docs/en/application-note-software/AN12780SW.zip /docs/en/application-note-software/AN12780SW.zip FlexIO is an on-chip peripheral available on NXP I.MXRT series. It is a highly configurable module that is capable of emulating a wide range of communication protocols, such as UART, I2C, SPI, I2S, and so on. 1584966507857717589342 PSP 2.4 MB None None documents None 1584966507857717589342 /docs/en/application-note/AN12780.pdf 2400619 /docs/en/application-note/AN12780.pdf AN12780 documents N N 2020-03-23 Emulating SPI with the FlexIO on I.MXRT Series MCU /docs/en/application-note/AN12780.pdf /docs/en/application-note/AN12780.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 23, 2020 645036621402383989 Application Note Y N Emulating SPI with the FlexIO on I.MXRT Series MCU 29 0 Chinese application note AN12772, FLEXIO,UART,RT1010,i.MXRT 1583828290759707817696zh PSP 328.7 KB None None documents None 1583828290759707817696 /docs/zh/application-note/AN12772.pdf 328678 /docs/zh/application-note/AN12772.pdf AN12772 documents N N 2020-03-10 Emulating UART with the FlexIO on RT1010 /docs/zh/application-note/AN12772.pdf /docs/zh/application-note/AN12772.pdf Application Note N 645036621402383989 2022-12-07 zh Mar 10, 2020 645036621402383989 Application Note N Emulating UART with the FlexIO on RT1010 0 English AN12772SW.zip /docs/en/application-note-software/AN12772SW.zip /docs/en/application-note-software/AN12772SW.zip application note AN12772, FLEXIO,UART,RT1010,i.MXRT 1583828290759707817696 PSP 328.7 KB None None documents None 1583828290759707817696 /docs/en/application-note/AN12772.pdf 328678 /docs/en/application-note/AN12772.pdf AN12772 documents N N 2020-03-10 Emulating UART with the FlexIO on RT1010 /docs/en/application-note/AN12772.pdf /docs/en/application-note/AN12772.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 10, 2020 645036621402383989 Application Note Y N Emulating UART with the FlexIO on RT1010 30 0 Chinese application note, AN12758, FlexIO,I2S, RT1010,i.MXRT 1583300840385720718912zh PSP 3.8 MB None None documents None 1583300840385720718912 /docs/zh/application-note/AN12758.pdf 3840255 /docs/zh/application-note/AN12758.pdf AN12758 documents N N 2020-03-03 Emulating I2S Bus with the FlexIO on RT1010 /docs/zh/application-note/AN12758.pdf /docs/zh/application-note/AN12758.pdf Application Note N 645036621402383989 2022-12-07 zh May 12, 2020 645036621402383989 Application Note N Emulating I2S Bus with the FlexIO on RT1010 0 English application note, AN12758, FlexIO,I2S, RT1010,i.MXRT 1583300840385720718912 PSP 3.8 MB None None documents None 1583300840385720718912 /docs/en/application-note/AN12758.pdf 3840255 /docs/en/application-note/AN12758.pdf AN12758 documents N N 2020-03-03 Emulating I2S Bus with the FlexIO on RT1010 /docs/en/application-note/AN12758.pdf /docs/en/application-note/AN12758.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 4, 2020 645036621402383989 Application Note Y N Emulating I2S Bus with the FlexIO on RT1010 31 0 Chinese application note, AN12759, FlexIO,SSI, RT1010,i.MXRT 1583300051991739801377zh PSP 3.4 MB None None documents None 1583300051991739801377 /docs/zh/application-note/AN12759.pdf 3403822 /docs/zh/application-note/AN12759.pdf AN12759 documents N N 2020-03-03 Emulating SSI Bus with the FlexIO on RT1010 /docs/zh/application-note/AN12759.pdf /docs/zh/application-note/AN12759.pdf Application Note N 645036621402383989 2022-12-07 zh May 12, 2020 645036621402383989 Application Note N Emulating SSI Bus with the FlexIO on RT1010 0 English application note, AN12759, FlexIO,SSI, RT1010,i.MXRT 1583300051991739801377 PSP 3.4 MB None None documents None 1583300051991739801377 /docs/en/application-note/AN12759.pdf 3403822 /docs/en/application-note/AN12759.pdf AN12759 documents N N 2020-03-03 Emulating SSI Bus with the FlexIO on RT1010 /docs/en/application-note/AN12759.pdf /docs/en/application-note/AN12759.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 4, 2020 645036621402383989 Application Note Y N Emulating SSI Bus with the FlexIO on RT1010 32 0 Chinese This application note illustrates how to use FlexIO module to generate the 1582098969785712534097zh PSP 1.6 MB None None documents None 1582098969785712534097 /docs/zh/application-note/AN12713.pdf 1551441 /docs/zh/application-note/AN12713.pdf AN12713 documents N N 2020-02-19 Generating PWM and PFM by Using FlexIO /docs/zh/application-note/AN12713.pdf /docs/zh/application-note/AN12713.pdf Application Note N 645036621402383989 2022-12-07 zh Feb 19, 2020 645036621402383989 Application Note N Generating PWM and PFM by Using FlexIO 0 English AN12713SW.zip /docs/en/application-note-software/AN12713SW.zip /docs/en/application-note-software/AN12713SW.zip This application note illustrates how to use FlexIO module to generate the pulse-width modulation (PWM) and the pulse-frequency modulation(PFM) waveform. 1582098969785712534097 PSP 1.6 MB None None documents None 1582098969785712534097 /docs/en/application-note/AN12713.pdf 1551441 /docs/en/application-note/AN12713.pdf AN12713 documents N N 2020-02-19 Generating PWM and PFM by Using FlexIO /docs/en/application-note/AN12713.pdf /docs/en/application-note/AN12713.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 19, 2020 645036621402383989 Application Note Y N Generating PWM and PFM by Using FlexIO 33 0 Chinese This application note describes how to use FlexIO module to emulate IrDA protocol based on RT1010. Although RT1010 LPUART supports IrDA function, FLEXIO emulation is an option when LPUART is not used. 1581408905568699821783zh PSP 1.4 MB None None documents None 1581408905568699821783 /docs/zh/application-note/AN12721.pdf 1428878 /docs/zh/application-note/AN12721.pdf AN12721 documents N N 2020-02-11 Emulating IRDA with the FlexIO on RT1010 /docs/zh/application-note/AN12721.pdf /docs/zh/application-note/AN12721.pdf Application Note N 645036621402383989 2022-12-07 zh Feb 11, 2020 645036621402383989 Application Note N Emulating IRDA with the FlexIO on RT1010 0 English AN12721SW.zip /docs/en/application-note-software/AN12721SW.zip /docs/en/application-note-software/AN12721SW.zip This application note describes how to use FlexIO module to emulate IrDA protocol based on RT1010. Although RT1010 LPUART supports IrDA function, FLEXIO emulation is an option when LPUART is not used. 1581408905568699821783 PSP 1.4 MB None None documents None 1581408905568699821783 /docs/en/application-note/AN12721.pdf 1428878 /docs/en/application-note/AN12721.pdf AN12721 documents N N 2020-02-11 Emulating IRDA with the FlexIO on RT1010 /docs/en/application-note/AN12721.pdf /docs/en/application-note/AN12721.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 11, 2020 645036621402383989 Application Note Y N Emulating IRDA with the FlexIO on RT1010 34 0 Chinese This document describes how to use the FlexIO to emulate the parallel camera interface to receive real-time image data from a camera device based on i.MX RT1010. 1579533782543716522827zh PSP 447.5 KB None None documents None 1579533782543716522827 /docs/zh/application-note/AN12686.pdf 447506 /docs/zh/application-note/AN12686.pdf AN12686 documents N N 2020-01-20 Using FlexIO to emulate Parallel Camera Interface on i.MX RT /docs/zh/application-note/AN12686.pdf /docs/zh/application-note/AN12686.pdf Application Note N 645036621402383989 2022-12-07 zh Jan 20, 2020 645036621402383989 Application Note Y N Using FlexIO to emulate Parallel Camera Interface on i.MX RT 0 English AN12686SW.zip /docs/en/application-note-software/AN12686SW.zip /docs/en/application-note-software/AN12686SW.zip This document describes how to use the FlexIO to emulate the parallel camera interface to receive real-time image data from a camera device based on i.MX RT1010. 1579533782543716522827 PSP 447.5 KB None None documents None 1579533782543716522827 /docs/en/application-note/AN12686.pdf 447506 /docs/en/application-note/AN12686.pdf AN12686 documents N N 2020-01-20 Using FlexIO to emulate Parallel Camera Interface on i.MX RT /docs/en/application-note/AN12686.pdf /docs/en/application-note/AN12686.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 20, 2020 645036621402383989 Application Note Y N Using FlexIO to emulate Parallel Camera Interface on i.MX RT Application Note Software Application Note Software 3 35 1 English Application note software for AN14284 1713985107620732125378 PSP 1.0 MB None None documents None 1713985107620732125378 /docs/en/application-note-software/AN14284SW.zip 1038723 /docs/en/application-note-software/AN14284SW.zip AN14284SW documents N N 2024-04-24 Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip /docs/en/application-note-software/AN14284SW.zip Application Note Software N 789425793691620447 2024-06-20 zip N en Apr 12, 2024 789425793691620447 Application Note Software Y N Application note software for AN14284 36 1 English In this application note, overlay is introduced to show that it is still effective for modern microcontrollers to improve performance. 1712941667454712404929 PSP 1.1 MB None None documents None 1712941667454712404929 /docs/en/application-note-software/AN14260SW.zip 1111988 /docs/en/application-note-software/AN14260SW.zip AN14260SW documents N N 2024-04-12 Application Note Software for AN14260 /docs/en/application-note-software/AN14260SW.zip /docs/en/application-note-software/AN14260SW.zip Application Note Software N 789425793691620447 2024-04-12 zip N en Apr 10, 2024 789425793691620447 Application Note Software Y N Application Note Software for AN14260 37 0 English i.MX RT, RT, USB, 4G, LTE application note software, AN13940SW 1682495869303720327394 PSP 2.6 MB None None documents None 1682495869303720327394 /docs/en/application-note-software/AN13940SW.zip 2577241 /docs/en/application-note-software/AN13940SW.zip AN13940SW documents N N 2023-04-26 Application note software for AN13940 /docs/en/application-note-software/AN13940SW.zip /docs/en/application-note-software/AN13940SW.zip Application Note Software N 789425793691620447 2024-12-13 zip N en Apr 25, 2023 789425793691620447 Application Note Software Y N Application note software for AN13940 false 0 i.MX-RT1040 downloads en true 1 Y PSP Y Y Application Note 30 2025-02-13 /bundle/AN14570/page/topics/introduction.html Feb 12, 2025 Application Note This application note helps to facilitate selection and development of RT1040 family /docs/zh/application-note/AN14570.pdf /docs/en/application-note/AN14570.pdf Y documents Y 2025-02-14 https://docs.nxp.com/bundle/AN14570/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14570.pdf pdf 146.0 KB N 146.0 KB AN14570 1739481315341710974768 /docs/en/application-note/AN14570.pdf https://docs.nxp.com/bundle/AN14570/page/topics/introduction.html 1739481315341710974768 PSP 5 None English 145967 None 645036621402383989 N Design with RT1040-EVK for RT104x Devices /docs/en/application-note/AN14570.pdf documents Application Note N Y 1.0 N Design with RT1040-EVK for RT104x Devices N 2024-06-12 Jun 12, 2024 Application Note This document introduces how to enable ETM trace for i.MX RT10XX silicon and the basic steps of using μtrace debugger. /secured/assets/documents/en/application-note/AN14330.pdf documents 2024-06-12 /webapp/Download?colCode=AN14330 645036621402383989 en Basic pdf N 549.3 KB AN14330 1718227030215708628096 /secured/assets/documents/en/application-note/AN14330.pdf 1718227030215708628096 PSP 6 Registration without Disclaimer English 549339 None 645036621402383989 Y How to Enable Embedded Trace Macrocell (ETM) Trace for i.MX RT10xx Series /secured/assets/documents/en/application-note/AN14330.pdf documents Application Note N Y 1 Y How to Enable Embedded Trace Macrocell (ETM) Trace for i.MX RT10xx Series N 2024-04-12 /bundle/AN14284/page/topics/introduction.html Apr 12, 2024 Application Note This application note describes how to use additional timers to tune the setup time in SPI master in RT1170-EVK. /docs/zh/application-note/AN14284.pdf /docs/en/application-note/AN14284.pdf Y documents Y 2024-07-08 https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14284.pdf pdf 194.4 KB N 194.4 KB AN14284 1712940336069736059624 /docs/en/application-note/AN14284.pdf https://docs.nxp.com/bundle/AN14284/page/topics/introduction.html 1712940336069736059624 PSP 7 None English 194428 None 645036621402383989 N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface /docs/en/application-note/AN14284.pdf documents Application Note N Y 1 N AN14284: Timing Parameter Tuning for FlexIO Emulated Interface N 2024-04-12 /bundle/AN14260/page/topics/introduction.html Apr 10, 2024 Application Note In this application note, overlay is introduced to show that it is still effective for modern microcontrollers to improve performance. /docs/zh/application-note/AN14260.pdf /docs/en/application-note/AN14260.pdf Y documents Y 2024-11-18 https://docs.nxp.com/bundle/AN14260/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN14260.pdf pdf 238.2 KB N 238.2 KB AN14260 1712940335613710118572 /docs/en/application-note/AN14260.pdf https://docs.nxp.com/bundle/AN14260/page/topics/introduction.html 1712940335613710118572 PSP 8 None English 238204 None 645036621402383989 N Dynamic Loading of Code by Overlay /docs/en/application-note/AN14260.pdf documents Application Note N Y 1 N Dynamic Loading of Code by Overlay N 2024-04-04 Apr 4, 2024 Application Note This application note provides an angle measurement method and an enhanced M/T speed measurement method that can take into account both high and low speeds. /secured/assets/documents/en/application-note/AN14254.pdf documents 2024-10-22 /webapp/Download?colCode=AN14254 645036621402383989 en Basic pdf N 467.7 KB AN14254 1712269132119706304902 /secured/assets/documents/en/application-note/AN14254.pdf 1712269132119706304902 PSP 9 Registration without Disclaimer English 467673 None 645036621402383989 Y Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder /secured/assets/documents/en/application-note/AN14254.pdf documents Application Note N Y 1.0 Y Use QDC/ENC/Quad Timer Peripherals to Calculate the Angle and Speed of the Quadrature Encoder N 2023-10-16 Oct 16, 2023 Application Note FlexIO modules are widely used in the i.MX RT series MCUs, which provide a highly flexible configuration method that can simulate many different communication protocols, such as UART, I2C, SPI, and I2S. /secured/assets/documents/en/application-note/AN14051.pdf documents 2024-12-13 /webapp/Download?colCode=AN14051 645036621402383989 en Basic pdf N 133.3 KB AN14051 1697496836447728996495 /secured/assets/documents/en/application-note/AN14051.pdf 1697496836447728996495 PSP 10 Registration without Disclaimer English 133255 None 645036621402383989 Y An Approach to Enable a Glitch Filter on FlexIO /secured/assets/documents/en/application-note/AN14051.pdf documents Application Note N Y 1 Y An Approach to Enable a Glitch Filter on FlexIO N 2020-07-20 Sep 21, 2023 Application Note Although i.MX RT series already supports ROM boot by UART or USB to upgrade the firmware, but still there is customized requirement to upgrade firmware in On-The-Air(OTA) or other use case. It requires to implement second boot loader instead ROM boot loader. This document intends to introduce one example to illustrate how to implement second boot loader on i.MX RT1050, i.MX RT1020, and i.MX RT1060 part based on XIP flash. /docs/en/application-note/AN12604.pdf documents 2023-09-21 /docs/en/application-note/AN12604.pdf 645036621402383989 en None pdf N 546.7 KB AN12604 1595230878685704352645 /docs/en/application-note/AN12604.pdf 1595230878685704352645 PSP 11 None English 546703 None 645036621402383989 N Implement second bootloader on i.MXRT10xx series /docs/en/application-note/AN12604.pdf documents Application Note N Y 1 N Implement second bootloader on i.MXRT10xx series N 2023-06-12 Jun 12, 2023 Application Note /docs/en/application-note/AN13975.pdf documents 2023-06-12 /docs/en/application-note/AN13975.pdf 645036621402383989 en None pdf N 190.2 KB AN13975 1686582159756723941194 /docs/en/application-note/AN13975.pdf 1686582159756723941194 PSP 12 None English 190227 None 645036621402383989 N i.MX RT eMMC RPMB Enablement /docs/en/application-note/AN13975.pdf documents Application Note N Y 1 N i.MX RT eMMC RPMB Enablement N 2023-04-26 Apr 26, 2023 Application Note application note, AN13940, i.MX RT, RT, USB, 4G, LTE /docs/en/application-note/AN13940.pdf documents 2024-12-13 /docs/en/application-note/AN13940.pdf 645036621402383989 en None pdf N 1.2 MB AN13940 1682497506494728081680 /docs/en/application-note/AN13940.pdf 1682497506494728081680 PSP 13 None English 1181547 None 645036621402383989 N Connect i.MX RT1060 to USB 4G Module (RNDIS Mode) /docs/en/application-note/AN13940.pdf documents Application Note N Y 0 N Connect i.MX RT1060 to USB 4G Module (RNDIS Mode) N 2022-06-06 Oct 19, 2022 Application Note This document focuses on the differences between i.MX RT1040 and i.MX RT1050, and between i.MX RT1060 and i.MX RT1060X. At the same time, it adds some application key points. application note, AN13592, RT1060X, FlexSPI, 125C /docs/en/application-note/AN13592.pdf documents 2022-12-07 /docs/en/application-note/AN13592.pdf 645036621402383989 en None pdf N 544.1 KB AN13592 1654566285883719344186 /docs/en/application-note/AN13592.pdf 1654566285883719344186 PSP 14 None English 544128 None 645036621402383989 N Application Hints for i.MX RT1040 and i.MX RT1060X /docs/en/application-note/AN13592.pdf documents Application Note N Y 1 N Application Hints for i.MX RT1040 and i.MX RT1060X N 2021-04-20 Jul 6, 2022 Application Note This application note introduces the principle and advantages of SWO trace. It provides guidance on how to enable the SWO trace with i.MX RT10xx Series, including the hardware and software configurations. application note, AN13234, RT, SWO, TRACE, RT10XX /docs/en/application-note/AN13234.pdf documents 2022-12-07 /docs/en/application-note/AN13234.pdf 645036621402383989 en None pdf N 1.1 MB AN13234 1618902654230721069034 /docs/en/application-note/AN13234.pdf 1618902654230721069034 PSP 15 None English 1126053 None 645036621402383989 N How to Enable SWO Trace for i.MX RT10xx Series /docs/en/application-note/AN13234.pdf documents Application Note N Y 1 N How to Enable SWO Trace for i.MX RT10xx Series N 2018-12-12 Jan 20, 2022 Application Note This application note describes the implementation of the sensor and sensorless speed and position motor control software for 3-phase Permanent Magnet Synchronous Motors (PMSM), including the motor parameters identification algorithm, on the MIMXRT10xx Evaluation Kit (EVK) based on the NXP i.MX RT10xx processor. /docs/en/application-note/AN12214.pdf documents 2022-12-07 /docs/en/application-note/AN12214.pdf 645036621402383989 en None pdf N 2.6 MB AN12214 1544680206355722325430 /docs/en/application-note/AN12214.pdf 1544680206355722325430 PSP 16 None English 2586156 None 645036621402383989 N PMSM Field-Oriented Control on MIMXRT10xx EVK /docs/en/application-note/AN12214.pdf documents Application Note N Y 1 N PMSM Field-Oriented Control on MIMXRT10xx EVK N 2022-01-20 Jan 14, 2022 Application Note This application note describes how to perform the USB2.0 compliance pretest for the i.MXRT series MCUs. This document describes the test items, equipment, and tools used in the test and procedures of the USB2.0 compliance pre-test in detail. applictaion note, AN13474, USB compliance test, USB certification, i.MXRT series /docs/en/application-note/AN13474.pdf documents 2023-10-14 /docs/en/application-note/AN13474.pdf 645036621402383989 en None pdf N 11.8 MB AN13474 1642663561650709041708 /docs/en/application-note/AN13474.pdf 1642663561650709041708 PSP 17 None English 11754292 None 645036621402383989 N USB2.0 Certification Pre-Test for i.MXRT Series /docs/en/application-note/AN13474.pdf documents Application Note N Y 0 N USB2.0 Certification Pre-Test for i.MXRT Series N 2021-12-29 Dec 25, 2021 Application Note This application note introduces two local update methods implemented in SFW: U-Disk and SD card update. application note, AN13499, SBL, SFW, Firmware Update /docs/en/application-note/AN13499.pdf documents 2022-12-07 /docs/en/application-note/AN13499.pdf 645036621402383989 en None pdf N 178.8 KB AN13499 1640846012653725897534 /docs/en/application-note/AN13499.pdf 1640846012653725897534 PSP 18 None English 178759 None 645036621402383989 N U-Disk and SD Card Update in SFW /docs/en/application-note/AN13499.pdf documents Application Note N Y 0 N U-Disk and SD Card Update in SFW N 2021-12-06 Dec 6, 2021 Application Note This application note introduces the OTA via AWS. application note, AN13469, OTA, AWS /docs/en/application-note/AN13469.pdf documents 2022-12-07 /docs/en/application-note/AN13469.pdf 645036621402383989 en None pdf N 3.4 MB AN13469 1638775825158730161212 /docs/en/application-note/AN13469.pdf 1638775825158730161212 PSP 19 None English 3404687 None 645036621402383989 N AWS OTA Update on i.MX RT Platform /docs/en/application-note/AN13469.pdf documents Application Note N Y 0 N AWS OTA Update on i.MX RT Platform N 2019-11-22 Oct 20, 2021 Application Note This application note focuses on handwritten digit recognition on embedded systems through deep learning. It explains the process of creating an embedded machine learning application that can classify handwritten digits and present an example solution based on NXP’s SDK and the eIQ technology. /docs/en/application-note/AN12603.pdf documents 2024-07-17 /docs/en/application-note/AN12603.pdf 645036621402383989 en None pdf N 419.5 KB AN12603 1574420453849717848145 /docs/en/application-note/AN12603.pdf 1574420453849717848145 PSP 20 None English 419490 None 645036621402383989 N Handwritten Digit Recognition Using TensorFlow Lite Micro on i.MX RT devices /docs/en/application-note/AN12603.pdf documents Application Note N Y 1 N Handwritten Digit Recognition Using TensorFlow Lite Micro on i.MX RT devices N 2021-09-07 Aug 31, 2021 Application Note application note, AN13383, i.MX RT, OTA, Aliyun /docs/en/application-note/AN13383.pdf documents 2024-12-13 /docs/en/application-note/AN13383.pdf 645036621402383989 en None pdf N 842.8 KB AN13383 1631031180435711399039 /docs/en/application-note/AN13383.pdf 1631031180435711399039 PSP 21 None English 842751 None 645036621402383989 N Alibaba Cloud OTA on i.MX RT Platform /docs/en/application-note/AN13383.pdf documents Application Note N Y 0 N Alibaba Cloud OTA on i.MX RT Platform N 2021-09-13 Aug 30, 2021 Application Note application note, AN13112, FlexSPI /docs/en/application-note/AN13112.pdf documents 2022-12-07 /docs/en/application-note/AN13112.pdf 645036621402383989 en None pdf N 352.7 KB AN13112 1631525319696708866894 /docs/en/application-note/AN13112.pdf 1631525319696708866894 PSP 22 None English 352680 None 645036621402383989 N How to Use .mac File to Initialize Device Connected to FlexSPI on i.MX RT /docs/en/application-note/AN13112.pdf documents Application Note N Y 0 N How to Use .mac File to Initialize Device Connected to FlexSPI on i.MX RT N 2021-08-24 Aug 24, 2021 Application Note For this application note, the hardware board is "RT1010 EVK RevC". FlexIO is an on-chip peripheral available on NXP i.MX RT series. It is a highly configurable module which is capable of emulating a wide range of communication protocols, such as UART, I2C, SPI, and I2S. /docs/en/application-note/AN13358.pdf documents 2024-12-13 /docs/en/application-note/AN13358.pdf 645036621402383989 en None pdf N 270.3 KB AN13358 1629797332883698904051 /docs/en/application-note/AN13358.pdf 1629797332883698904051 PSP 23 None English 270298 None 645036621402383989 N FlexIO Emulation on SPI Slave Device which Works in Continuous Mode with Dynamic Frame Size /docs/en/application-note/AN13358.pdf documents Application Note N Y 0 N FlexIO Emulation on SPI Slave Device which Works in Continuous Mode with Dynamic Frame Size N 2021-04-13 Mar 26, 2021 Application Note Application note, AN13202, EMC design, I.MXRT series, EMC guide /docs/en/application-note/AN13202.pdf documents 2022-12-07 /docs/en/application-note/AN13202.pdf 645036621402383989 en None pdf N 1.4 MB AN13202 1618308650950717854687 /docs/en/application-note/AN13202.pdf 1618308650950717854687 PSP 24 None English 1410245 None 645036621402383989 N EMC Design Recommendation on i.MXRT Series /docs/en/application-note/AN13202.pdf documents Application Note N Y 0 N EMC Design Recommendation on i.MXRT Series N 2020-05-13 May 12, 2020 Application Note application note, AN12845, FlexIO,state machine, RT1010,i.MXRT /docs/en/application-note/AN12845.pdf documents 2022-12-07 /docs/en/application-note/AN12845.pdf 645036621402383989 en None pdf N 906.1 KB AN12845 1589374961423717388098 /docs/en/application-note/AN12845.pdf 1589374961423717388098 PSP 25 None English 906131 None 645036621402383989 N FlexIO Low Power State Machine on i.MX RT1010 /docs/en/application-note/AN12845.pdf documents Application Note N Y 0 N FlexIO Low Power State Machine on i.MX RT1010 N 2020-04-12 Apr 13, 2020 Application Note Emulating 6800 Bus with the FlexIO on RT1010 /docs/en/application-note/AN12813.pdf documents 2022-12-07 /docs/en/application-note/AN12813.pdf 645036621402383989 en None pdf N 2.5 MB AN12813 1586755316148714096555 /docs/en/application-note/AN12813.pdf 1586755316148714096555 PSP 26 None English 2512777 None 645036621402383989 N Emulating 6800 Bus with the FlexIO on RT1010 /docs/en/application-note/AN12813.pdf documents Application Note N Y 0 N Emulating 6800 Bus with the FlexIO on RT1010 N 2020-03-23 Mar 23, 2020 Application Note LIN is a widely used serial network protocol between components in vehicles. While the RT series MCU does not directly support LIN peripheral, the LPUART module of i.MX RT series can emulate the LIN bus. The FlexIO module can be a good workaround when LPUART is occupied. /docs/en/application-note/AN12788.pdf documents 2022-12-07 /docs/en/application-note/AN12788.pdf 645036621402383989 en None pdf N 1.5 MB AN12788 1584968056848723652057 /docs/en/application-note/AN12788.pdf 1584968056848723652057 PSP 27 None English 1547418 None 645036621402383989 N Emulating LIN Leader/Follower with the FlexIO on i.MX RT Series MCU /docs/en/application-note/AN12788.pdf documents Application Note N Y 0 N Emulating LIN Leader/Follower with the FlexIO on i.MX RT Series MCU N 2020-03-23 Mar 23, 2020 Application Note FlexIO is an on-chip peripheral available on NXP I.MXRT series. It is a highly configurable module that is capable of emulating a wide range of communication protocols, such as UART, I2C, SPI, I2S, and so on. /docs/en/application-note/AN12780.pdf documents 2022-12-07 /docs/en/application-note/AN12780.pdf 645036621402383989 en None pdf N 2.4 MB AN12780 1584966507857717589342 /docs/en/application-note/AN12780.pdf 1584966507857717589342 PSP 28 None English 2400619 None 645036621402383989 N Emulating SPI with the FlexIO on I.MXRT Series MCU /docs/en/application-note/AN12780.pdf documents Application Note N Y 0 N Emulating SPI with the FlexIO on I.MXRT Series MCU N 2020-03-10 Mar 10, 2020 Application Note application note AN12772, FLEXIO,UART,RT1010,i.MXRT /docs/en/application-note/AN12772.pdf documents 2022-12-07 /docs/en/application-note/AN12772.pdf 645036621402383989 en None pdf N 328.7 KB AN12772 1583828290759707817696 /docs/en/application-note/AN12772.pdf 1583828290759707817696 PSP 29 None English 328678 None 645036621402383989 N Emulating UART with the FlexIO on RT1010 /docs/en/application-note/AN12772.pdf documents Application Note N Y 0 N Emulating UART with the FlexIO on RT1010 N 2020-03-03 Mar 4, 2020 Application Note application note, AN12758, FlexIO,I2S, RT1010,i.MXRT /docs/en/application-note/AN12758.pdf documents 2022-12-07 /docs/en/application-note/AN12758.pdf 645036621402383989 en None pdf N 3.8 MB AN12758 1583300840385720718912 /docs/en/application-note/AN12758.pdf 1583300840385720718912 PSP 30 None English 3840255 None 645036621402383989 N Emulating I2S Bus with the FlexIO on RT1010 /docs/en/application-note/AN12758.pdf documents Application Note N Y 0 N Emulating I2S Bus with the FlexIO on RT1010 N 2020-03-03 Mar 4, 2020 Application Note application note, AN12759, FlexIO,SSI, RT1010,i.MXRT /docs/en/application-note/AN12759.pdf documents 2022-12-07 /docs/en/application-note/AN12759.pdf 645036621402383989 en None pdf N 3.4 MB AN12759 1583300051991739801377 /docs/en/application-note/AN12759.pdf 1583300051991739801377 PSP 31 None English 3403822 None 645036621402383989 N Emulating SSI Bus with the FlexIO on RT1010 /docs/en/application-note/AN12759.pdf documents Application Note N Y 0 N Emulating SSI Bus with the FlexIO on RT1010 N 2020-02-19 Feb 19, 2020 Application Note This application note illustrates how to use FlexIO module to generate the pulse-width modulation (PWM) and the pulse-frequency modulation(PFM) waveform. /docs/en/application-note/AN12713.pdf documents 2022-12-07 /docs/en/application-note/AN12713.pdf 645036621402383989 en None pdf N 1.6 MB AN12713 1582098969785712534097 /docs/en/application-note/AN12713.pdf 1582098969785712534097 PSP 32 None English 1551441 None 645036621402383989 N Generating PWM and PFM by Using FlexIO /docs/en/application-note/AN12713.pdf documents Application Note N Y 0 N Generating PWM and PFM by Using FlexIO N 2020-02-11 Feb 11, 2020 Application Note This application note describes how to use FlexIO module to emulate IrDA protocol based on RT1010. Although RT1010 LPUART supports IrDA function, FLEXIO emulation is an option when LPUART is not used. /docs/en/application-note/AN12721.pdf documents 2022-12-07 /docs/en/application-note/AN12721.pdf 645036621402383989 en None pdf N 1.4 MB AN12721 1581408905568699821783 /docs/en/application-note/AN12721.pdf 1581408905568699821783 PSP 33 None English 1428878 None 645036621402383989 N Emulating IRDA with the FlexIO on RT1010 /docs/en/application-note/AN12721.pdf documents Application Note N Y 0 N Emulating IRDA with the FlexIO on RT1010 N 2020-01-20 Jan 20, 2020 Application Note This document describes how to use the FlexIO to emulate the parallel camera interface to receive real-time image data from a camera device based on i.MX RT1010. /docs/en/application-note/AN12686.pdf documents 2022-12-07 /docs/en/application-note/AN12686.pdf 645036621402383989 en None pdf N 447.5 KB AN12686 1579533782543716522827 /docs/en/application-note/AN12686.pdf 1579533782543716522827 PSP 34 None English 447506 None 645036621402383989 N Using FlexIO to emulate Parallel Camera Interface on i.MX RT /docs/en/application-note/AN12686.pdf documents Application Note N Y 0 N Using FlexIO to emulate Parallel Camera Interface on i.MX RT N Application Note Software 3 2024-04-24 Apr 12, 2024 Application Note Software Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip documents 2024-06-20 /docs/en/application-note-software/AN14284SW.zip 789425793691620447 en None zip N 1.0 MB AN14284SW 1713985107620732125378 /docs/en/application-note-software/AN14284SW.zip 1713985107620732125378 PSP 35 None English 1038723 None 789425793691620447 N Application note software for AN14284 /docs/en/application-note-software/AN14284SW.zip documents Application Note Software N Y 1 N Application note software for AN14284 N 2024-04-12 Apr 10, 2024 Application Note Software In this application note, overlay is introduced to show that it is still effective for modern microcontrollers to improve performance. /docs/en/application-note-software/AN14260SW.zip documents 2024-04-12 /docs/en/application-note-software/AN14260SW.zip 789425793691620447 en None zip N 1.1 MB AN14260SW 1712941667454712404929 /docs/en/application-note-software/AN14260SW.zip 1712941667454712404929 PSP 36 None English 1111988 None 789425793691620447 N Application Note Software for AN14260 /docs/en/application-note-software/AN14260SW.zip documents Application Note Software N Y 1 N Application Note Software for AN14260 N 2023-04-26 Apr 25, 2023 Application Note Software i.MX RT, RT, USB, 4G, LTE application note software, AN13940SW /docs/en/application-note-software/AN13940SW.zip documents 2024-12-13 /docs/en/application-note-software/AN13940SW.zip 789425793691620447 en None zip N 2.6 MB AN13940SW 1682495869303720327394 /docs/en/application-note-software/AN13940SW.zip 1682495869303720327394 PSP 37 None English 2577241 None 789425793691620447 N Application note software for AN13940 /docs/en/application-note-software/AN13940SW.zip documents Application Note Software N Y 0 N Application note software for AN13940 N Brochure 1 /docs/en/brochure/IMXRTPORTBR.pdf 2020-12-07 1607359674868709320667 PSP 1 Feb 26, 2025 Brochure Brochure NXP’s crossover processors and MCUs marry the simplicity of MCUs with the complexity of applications processors into a hybrid device designed to address the growing consumer demand for enhanced user experiences in smart and secure high-performance products. Included in this class of products is the i.MX RT series of crossover MCUs that combines unprecedented performance with reliability and high levels of integration and security to propel industrial, IoT and automotive applications. None /docs/en/brochure/IMXRTPORTBR.pdf English 45912152 None Brochure 2025-02-26 N /docs/en/brochure/IMXRTPORTBR.pdf i.MX RT Series of Crossover MCUs /docs/en/brochure/IMXRTPORTBR.pdf documents 712453003803778552 Brochure N Y en None Y t518 pdf 7 N N i.MX RT Series of Crossover MCUs 45.9 MB IMXRTPORTBR N 1607359674868709320667 Data Sheet 2 2023-01-31 Sep 30, 2024 Data Sheet IMXRT1040CEC: i.MX RT1040 Crossover Processors for Consumer Products /docs/en/data-sheet/IMXRT1040CEC.pdf documents 2025-02-13 /docs/en/data-sheet/IMXRT1040CEC.pdf 980000996212993340 en None pdf N 2.0 MB IMXRT1040CEC 1675230763003725322712 /docs/en/data-sheet/IMXRT1040CEC.pdf 1675230763003725322712 PSP 4 None English 2032381 None 980000996212993340 N IMXRT1040CEC: i.MX RT1040 Crossover Processors for Consumer Products /docs/en/data-sheet/IMXRT1040CEC.pdf documents Data Sheet N Y 3 N IMXRT1040CEC: i.MX RT1040 Crossover Processors for Consumer Products N /docs/en/data-sheet/IMXRT1040XEC.pdf 2023-01-31 1675231236049709979932 PSP 3 Sep 30, 2024 Data Sheet Data Sheet RT1040DS None /docs/en/data-sheet/IMXRT1040XEC.pdf English 1887890 None Data Sheet 2025-02-18 N /docs/en/data-sheet/IMXRT1040XEC.pdf RT1040XECDS: i.MX RT1040 Crossover Processors for Extended Industrial Products /docs/en/data-sheet/IMXRT1040XEC.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 3 N N RT1040XECDS: i.MX RT1040 Crossover Processors for Extended Industrial Products 1.9 MB IMXRT1040XEC N 1675231236049709979932 Reference Manual 1 /secured/assets/documents/en/reference-manual/IMXRT1040RM.pdf 2023-01-08 1673326098465720523793 PSP 2 Nov 30, 2024 Reference Manual Reference Manual The reference manual describes the chip at a system level and provides an architectural overview. It also describes the system memory map, system-level interrupt events, external pins and pin multiplexing, external memory, system debug, system boot, multimedia subsystem, power management, and system security. Registration without Disclaimer /secured/assets/documents/en/reference-manual/IMXRT1040RM.pdf English 43301036 None Reference Manual 2025-02-12 Y /webapp/Download?colCode=IMXRT1040RM i.MX RT1040 Processor Reference Manual /secured/assets/documents/en/reference-manual/IMXRT1040RM.pdf documents 500633505221135046 Reference Manual N Y en Extended Y t877 pdf 3 Y N i.MX RT1040 Processor Reference Manual 43.3 MB IMXRT1040RM N 1673326098465720523793 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 37 documents

Compact List

Application Note (30)
Show All

Design Files

Quick reference to our design files types.

1-5of 7 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 16 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 23 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 6 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Recently viewed products

View or edit your browsing history