MIMXRT1041DJM6B Product Information|NXP

Features


i.MX RT1040 Crossover MCU with Arm® Cortex®-M7 Core Operating Up to 600 MHz and Extended Temperature Range

Package


LFBGA169: LFBGA169, low profile fine-pitch ball grid array package, 169 terminals, 0.8 mm pitch, 11 mm x 11 mm x 1.37 mm body

Buy Options

Operating Features

ParameterValue
Number of pins
169
Package Style
LFBGA

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT1041DJM6B(935447402557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
363.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT1041DJM6B
(935447402557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMXRT1041DJM6B
(935447402557)
854231
5A992C
G175675

More about i.MX-RT1040

i.MX RT1040 Crossover MCUs are based on the Arm® Cortex®-M7 core for real-time performance and high integration for Industrial and IoT applications.

The i.MX RT1040 Arm® Cortex®-M7 operates at up to 600 MHz with 1MB on-chip RAM that can be configured as Tightly-Coupled Memory or general-purpose. The family offers various memory interfaces and a wide range of connectivity interfaces including UART, SPI, I²C, USB and CAN. The new i.MX RT1046 provides additional flexibility with 169 BGA compact package and an extended temperature range up to 125°C and the new i.MX RT1043 extends SRAM memory size up to 1 MB with LCD support.

The i.MX RT1040 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs, and secure provisioning and configuration tools to enable rapid development

More