Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
i.MX RT1040 Crossover MCU with Arm® Cortex®-M7 Core Operating Up to 600 MHz and Extended Temperature Range
LFBGA169: LFBGA169, low profile fine-pitch ball grid array package, 169 terminals, 0.8 mm pitch, 11 mm x 11 mm x 1.37 mm body
12NC: 935447403557
Details
Order
Parameter | Value |
---|---|
Number of pins | 169 |
Package Style | LFBGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMXRT1042DJM6B(935447403557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 363.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMXRT1042DJM6B (935447403557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMXRT1042DJM6B (935447403557) | 854231 | 5A992C | G175675 |
i.MX RT1040 Crossover MCUs are based on the Arm® Cortex®-M7 core for real-time performance and high integration for Industrial and IoT applications.
The i.MX RT1040 Arm® Cortex®-M7 operates at up to 600 MHz with 1MB on-chip RAM that can be configured as Tightly-Coupled Memory or general-purpose. The family offers various memory interfaces and a wide range of connectivity interfaces including UART, SPI, I²C, USB and CAN. The new i.MX RT1046 provides additional flexibility with 169 BGA compact package and an extended temperature range up to 125°C and the new i.MX RT1043 extends SRAM memory size up to 1 MB with LCD support.
The i.MX RT1040 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs, and secure provisioning and configuration tools to enable rapid development