SOT2151-1: LFBGA169 | NXP Semiconductors

SOT2151-1: LFBGA169


Overview

LFBGA169, low profile fine-pitch ball grid array package, 169 terminals, 0.8 mm pitch, 11 mm x 11 mm x 1.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA169 surface mount bottom LFBGA 11 x 11 x 1.37 169
Manufacture Code Reference Codes Issue Date
98ASA01811D 2021-06-23
Part Description Quick access
M7 core