TJA1102/TJA1102A | Dual/Single Port Automotive Ethernet 100BASE-T1 PHY Transceiver | NXP Semiconductors

TJA1102A/TJA1102AS, Dual/Single Port Automotive Ethernet 100BASE-T1 PHY Transceiver

Roll over image to zoom in

Block Diagram

TJA1102A/SJA1105

TJA1102A/SJA1105 Block Diagram

Features

Automotive Qualified

  • AEC-Q100 Grade 1
  • Ambient Temperature -40 °C to 125 °C

IEEE 100BASE-T1 compliant PHY transceiver

  • Pin to pin compatible single and dual port version
  • Interoperable with any IEEE 100BASE-T1 and OABR compliant PHY
  • 100 Mbps Ethernet over single unshielded twisted pair (UTP) cable
  • Pin to pin compatible single and dual port version

OPEN Alliance TC-10 compliant sleep / wake up

  • Sleep and Wake-Up forwarding over data line
  • For reduced cable cost and weight
  • With direct connection to VBat for simplified power management

Optimized for Automotive Usecases

  • MDI pins do not need external filter or ESD protection
  • Cable polarity detection and auto-correction
  • Supports single 3.3 V supply
  • Direct connection to VBat

Advanced Diagnostic Features

  • Real-time Signal Quality Indicator
  • Gap Free Under Voltage Detection
  • Diagnosis of Cabling Errors
  • HVQFN56 (8mm x 8mm) with wettable flanks
  • Small PCB footprint enabled for AOI
  • Dual- or single port variant

Buy/Parametrics

1 result

Include 0 NRND

Order

CAD Model

Status

Package Type

Number of pins

Product Category

Number of Ports

xMII Interfaces

AEC-Q100 Temperature Range

TC10 support

Single Supply

Safety Level

ESD Robustness

Diagnostics

Additional Features

NXP Software

Active

HVQFN56

56

100BASE-T1 PHY

2

2 x MII/RMII - 3.3V

grade 1

Yes - Vbat Pin available

yes

QM

±6 kV HBM

Diagnosis of Cabling Errors, Real-time Signal Quality Indicator, Under Voltage Detection

Direct Vbat

Classic AUTOSAR driver, Linux driver

N true 0 PSPTJA1102Aen 5 Application Note Application Note t789 2 Brochure Brochure t518 1 Fact Sheet Fact Sheet t523 1 White Paper White Paper t530 1 en_US en_US en Application Note Application Note 2 1 1 English Ths document describes best practices and design guidelines for building printed circuit boards incorporating automotive Ethernet devices such as Ethernet PHYs and Ethernet switches. 1692973556735738036121 PSP 7.4 MB None None documents None 1692973556735738036121 /docs/en/application-note/AN13335.pdf 7364792 /docs/en/application-note/AN13335.pdf AN13335 documents N N 2023-08-25 AN13335, PCB Design Guidelines for Automotive Ethernet Application Note /docs/en/application-note/AN13335.pdf /docs/en/application-note/AN13335.pdf Application Note N 645036621402383989 2023-08-25 pdf N en Aug 22, 2023 645036621402383989 Application Note Y N AN13335, PCB Design Guidelines for Automotive Ethernet Application Note 2 2 English The TJA1102A is an IEEE 100BASE-T1 compliant dual-port Ethernet PHY optimized for automotive use cases. The device provides 100 Mbit/s transmit and receive capability over two unshielded twisted pair cables, supporting a cable length of at least 15 m. 1637352245123716837299 PSP 2.6 MB None None documents None 1637352245123716837299 /docs/en/application-note/AN13237.pdf 2592370 /docs/en/application-note/AN13237.pdf AN13237 documents N N 2021-11-19 AN13237 - TJA1102A Dual/Single PHY for Automotive Ethernet, Application Note /docs/en/application-note/AN13237.pdf /docs/en/application-note/AN13237.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 27, 2022 645036621402383989 Application Note Y N AN13237 - TJA1102A Dual/Single PHY for Automotive Ethernet, Application Note Brochure Brochure 1 3 8 Japanese 車載および産業用アプリケーションにおける安全でセキュアな高速ネットワークのための革新的なイーサネット・スイッチとPHYトランシーバのソリューション。 1528989298733709221677ja PSP 4.3 MB None None documents None 1528989298733709221677 /docs/ja/brochure/AUTO-ETHERNETBR.pdf 4345390 /docs/ja/brochure/AUTO-ETHERNETBR.pdf AUTO-ETHERNETBR documents N N 2018-06-14 Automotive Ethernet Switches and PHY Transceivers Brochure /docs/ja/brochure/AUTO-ETHERNETBR.pdf /docs/ja/brochure/AUTO-ETHERNETBR.pdf Brochure N 712453003803778552 2023-12-13 ja Nov 1, 2023 712453003803778552 Brochure Y N 車載用イーサネット・スイッチとPHYトランシーバ – パンフレット 5 Chinese 汽车以太网不仅支持移动连接和复杂的高带宽汽车应用;它还是完善未来完全互联汽车和打造更安全、更经济实惠、更高性能汽车的关键推动因素之一。恩智浦一直倡导推动互联汽车的发展,设计推出了一系列强大、灵活且经济高效的汽车以太网产品组合,以实现更快、更高效连接车辆系统的目标 。 1528989298733709221677zh PSP 4.3 MB None None documents None 1528989298733709221677 /docs/zh/brochure/AUTO-ETHERNETBR.pdf 4345390 /docs/zh/brochure/AUTO-ETHERNETBR.pdf AUTO-ETHERNETBR documents N N 2018-06-14 Automotive Ethernet Switches and PHY Transceivers Brochure /docs/zh/brochure/AUTO-ETHERNETBR.pdf /docs/zh/brochure/AUTO-ETHERNETBR.pdf Brochure N 712453003803778552 2023-12-13 zh Aug 4, 2021 712453003803778552 Brochure Y N 推动以太网发展,万物安全无忧 8 English Innovative Ethernet switches and PHY transceiver solutions, for safe and secure high-speed networks in automotive and industrial applications. 1528989298733709221677 PSP 4.3 MB None None documents None 1528989298733709221677 /docs/en/brochure/AUTO-ETHERNETBR.pdf 4345390 /docs/en/brochure/AUTO-ETHERNETBR.pdf AUTO-ETHERNETBR documents N N 2018-06-14 Automotive Ethernet Switches and PHY Transceivers Brochure /docs/en/brochure/AUTO-ETHERNETBR.pdf /docs/en/brochure/AUTO-ETHERNETBR.pdf Brochure N 712453003803778552 2023-12-13 pdf N en Oct 21, 2022 712453003803778552 Brochure Y N Automotive Ethernet Switches and PHY Transceivers Brochure Fact Sheet Fact Sheet 1 4 0 Chinese TJA1102是业界首款符合100BASE-T1标准的双端口以太网PHY,可为高速网络提供出色的系统效率。每端口支持100 Mbit/s全双工。这款可靠的收发器在中继模式下支持长达30 m的轻型非屏蔽双绞线(UTP)电缆,适合严苛的汽车应用。 1510686105516713398047zh PSP 324.3 KB None None documents None 1510686105516713398047 /docs/zh/fact-sheet/TJA1102A4FS.pdf 324263 /docs/zh/fact-sheet/TJA1102A4FS.pdf TJA1102A4FS documents N N 2017-11-14 TJA1102 Dual PHY Automotive Ethernet Transceiver /docs/zh/fact-sheet/TJA1102A4FS.pdf /docs/zh/fact-sheet/TJA1102A4FS.pdf Fact Sheet N 736675474163315314 2022-12-07 zh Jul 28, 2021 736675474163315314 Fact Sheet Y N TJA1102双端口PHY 汽车以太网收发器 1 English TJA1102 Dual PHY Automotive Ethernet Transceiver Best-in-class system efficiency 1510686105516713398047 PSP 324.3 KB None None documents None 1510686105516713398047 /docs/en/fact-sheet/TJA1102A4FS.pdf 324263 /docs/en/fact-sheet/TJA1102A4FS.pdf TJA1102A4FS documents N N 2017-11-14 TJA1102 Dual PHY Automotive Ethernet Transceiver /docs/en/fact-sheet/TJA1102A4FS.pdf /docs/en/fact-sheet/TJA1102A4FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Nov 14, 2017 736675474163315314 Fact Sheet N TJA1102 Dual PHY Automotive Ethernet Transceiver White Paper White Paper 1 5 0 Chinese 日益增加的自动驾驶车辆和互联车辆要求更快的数据速度和更高的数据容量,以满足安全性和舒适性要求,受这些因素的驱动,一场汽车网络革命正在兴起。以CAN为中心的车载网络(IVN)虽然成熟可靠,但无法满足客户期待的新一代车辆中的新功能所带来的大量多样化数据需求。为了支持始终互联的远程信息处理单元、高分辨率前部本体、雷达传感器、环视摄像头,所需的带宽日益增加,更多以CAN为中心的IVN已经转变为基于域的车载架构。在这些架构中,中央网关使用汽车以太网通信技术连接到多个域电子控制单元(ECU)。每个域ECU均实现特定的功能,例如驾驶辅助、信息娱乐和车身控制。 1542297846170743276615zh PSP 1.6 MB None None documents None 1542297846170743276615 /docs/zh/white-paper/QBVSOLUTIONSWPA4.pdf 1591589 /docs/zh/white-paper/QBVSOLUTIONSWPA4.pdf QBVSOLUTIONSWPA4 documents N N 2018-11-15 Architecting Network Latencies for Mixed Criticality In-Vehicle Applications /docs/zh/white-paper/QBVSOLUTIONSWPA4.pdf /docs/zh/white-paper/QBVSOLUTIONSWPA4.pdf White Paper N 918633085541740938 2022-12-07 zh Jul 28, 2021 918633085541740938 White Paper Y N 面向混合关键性车载应用的 网络延迟架构设计 1.0 English An Automotive networking revolution is underway, driven by the faster data speeds and higher data capacity required for safety and comfort for increasingly autonomous and connected vehicles. 1542297846170743276615 PSP 1.6 MB None None documents None 1542297846170743276615 /docs/en/white-paper/QBVSOLUTIONSWPA4.pdf 1591589 /docs/en/white-paper/QBVSOLUTIONSWPA4.pdf QBVSOLUTIONSWPA4 documents N N 2018-11-15 Architecting Network Latencies for Mixed Criticality In-Vehicle Applications /docs/en/white-paper/QBVSOLUTIONSWPA4.pdf /docs/en/white-paper/QBVSOLUTIONSWPA4.pdf White Paper N 918633085541740938 2022-12-07 pdf N en Nov 15, 2018 918633085541740938 White Paper Y N Architecting Network Latencies for Mixed Criticality In-Vehicle Applications false 0 TJA1102A downloads en true 1 Y PSP Y Y Application Note 2 /docs/en/application-note/AN13335.pdf 2023-08-25 1692973556735738036121 PSP 1 Aug 22, 2023 Application Note Ths document describes best practices and design guidelines for building printed circuit boards incorporating automotive Ethernet devices such as Ethernet PHYs and Ethernet switches. None /docs/en/application-note/AN13335.pdf English documents 7364792 None 645036621402383989 2023-08-25 N /docs/en/application-note/AN13335.pdf AN13335, PCB Design Guidelines for Automotive Ethernet Application Note /docs/en/application-note/AN13335.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N AN13335, PCB Design Guidelines for Automotive Ethernet Application Note 7.4 MB AN13335 N 1692973556735738036121 /docs/en/application-note/AN13237.pdf 2021-11-19 1637352245123716837299 PSP 2 Oct 27, 2022 Application Note The TJA1102A is an IEEE 100BASE-T1 compliant dual-port Ethernet PHY optimized for automotive use cases. The device provides 100 Mbit/s transmit and receive capability over two unshielded twisted pair cables, supporting a cable length of at least 15 m. None /docs/en/application-note/AN13237.pdf English documents 2592370 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN13237.pdf AN13237 - TJA1102A Dual/Single PHY for Automotive Ethernet, Application Note /docs/en/application-note/AN13237.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N N AN13237 - TJA1102A Dual/Single PHY for Automotive Ethernet, Application Note 2.6 MB AN13237 N 1637352245123716837299 Brochure 1 /docs/en/brochure/AUTO-ETHERNETBR.pdf 2018-06-14 1528989298733709221677 PSP 3 Oct 21, 2022 Brochure Innovative Ethernet switches and PHY transceiver solutions, for safe and secure high-speed networks in automotive and industrial applications. None /docs/en/brochure/AUTO-ETHERNETBR.pdf English documents 4345390 None 712453003803778552 2023-12-13 N /docs/en/brochure/AUTO-ETHERNETBR.pdf Automotive Ethernet Switches and PHY Transceivers Brochure /docs/en/brochure/AUTO-ETHERNETBR.pdf documents 712453003803778552 Brochure N en None Y pdf 8 N N Automotive Ethernet Switches and PHY Transceivers Brochure 4.3 MB AUTO-ETHERNETBR N 1528989298733709221677 Fact Sheet 1 /docs/en/fact-sheet/TJA1102A4FS.pdf 2017-11-14 1510686105516713398047 PSP 4 Nov 14, 2017 Fact Sheet TJA1102 Dual PHY Automotive Ethernet Transceiver Best-in-class system efficiency None /docs/en/fact-sheet/TJA1102A4FS.pdf English documents 324263 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/TJA1102A4FS.pdf TJA1102 Dual PHY Automotive Ethernet Transceiver /docs/en/fact-sheet/TJA1102A4FS.pdf documents 736675474163315314 Fact Sheet N en None pdf 1 N N TJA1102 Dual PHY Automotive Ethernet Transceiver 324.3 KB TJA1102A4FS N 1510686105516713398047 White Paper 1 /docs/en/white-paper/QBVSOLUTIONSWPA4.pdf 2018-11-15 1542297846170743276615 PSP 5 Nov 15, 2018 White Paper An Automotive networking revolution is underway, driven by the faster data speeds and higher data capacity required for safety and comfort for increasingly autonomous and connected vehicles. None /docs/en/white-paper/QBVSOLUTIONSWPA4.pdf English documents 1591589 None 918633085541740938 2022-12-07 N /docs/en/white-paper/QBVSOLUTIONSWPA4.pdf Architecting Network Latencies for Mixed Criticality In-Vehicle Applications /docs/en/white-paper/QBVSOLUTIONSWPA4.pdf documents 918633085541740938 White Paper N en None Y pdf 1.0 N N Architecting Network Latencies for Mixed Criticality In-Vehicle Applications 1.6 MB QBVSOLUTIONSWPA4 N 1542297846170743276615 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Brochure (1)
Fact Sheet (1)
White Paper (1)

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

  • BSPs and Device Drivers

    TJA110x Linux driver for IEEE 802.3 Clause 22 managed PHYs

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

View or edit your browsing history