TJA1145A | HS CAN Partial Networking Transceiver | NXP Semiconductors

High Speed CAN Transceiver with Partial Networking, CAN FD Data Rates up to 5 Mbit/s

See product image

Block Diagram

TJA1145A High Speed CAN Transceiver Block Diagram

TJA1145A High Speed CAN Transceiver Block Diagram

Features

General Features

  • ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant
  • Data rates up to 5 Mbit/s in the CAN FD fast phase
  • Autonomous bus biasing
  • TJA1145ATK/FD supports FD passive behaviour to CAN FD data
  • Fully compatible with the TJA1145, with improved EMC performance

Designed for Automotive Applications

  • ±6 kV ESD protection, according to IEC TS 62228 on pins BAT and WAKE and on the CAN bus pins
  • CAN bus pins short-circuit proof to ±58 V
  • Suitable for use in 12 V and 24 V systems
  • AEC-Q100 qualified

Advanced ECU Power Management System

  • Very low-current standby and sleep modes, with full wake-up capability
  • Entire node can be powered down via the inhibit output
  • Remote wake-up capability via HS CAN wake-up pattern or selective wake-up frame detection
  • Selective wake-up for bit rates up to 1 Mbit/s
  • Local wake-up via the WAKE pin
  • Wake-up source recognition

Protection and Diagnosis

  • 16-, 24- or 32-bit SPI for configuration, control and diagnosis
  • Transmit Data (TXD) dominant time-out function with diagnosis
  • Overtemperature warning and shut-down
  • Undervoltage detection and recovery on pins VCC, VIO and BAT
  • Cold start diagnosis (via bits PO and NMS)

Buy/Parametrics










































































































N true 0 PSPTJA1145Aen 8 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 2 Package Information Package Information t790 2 Packing Information Packing Information t935 1 Selector Guide Selector Guide t528 1 Supporting Information Supporting Information t531 1 en_US en_US en Data Sheet Data Sheet 1 1 TJA1145AT,TJA1145ATK 2 English TJA1145A, High-speed CAN transceiver for partial networking 1568988443354719680316 PSP 668.1 KB None None documents None 1568988443354719680316 /docs/en/data-sheet/TJA1145A.pdf 668110 /docs/en/data-sheet/TJA1145A.pdf TJA1145A documents N N 2019-09-20 TJA1145A, High-speed CAN transceiver for partial networking /docs/en/data-sheet/TJA1145A.pdf /docs/en/data-sheet/TJA1145A.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Sep 23, 2020 980000996212993340 Data Sheet Y N TJA1145A, High-speed CAN transceiver for partial networking Fact Sheet Fact Sheet 2 2 0 English TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet 1695831330693711780567 PSP 189.3 KB None None documents None 1695831330693711780567 /docs/en/fact-sheet/TJA14XXCANFDFS.pdf 189340 /docs/en/fact-sheet/TJA14XXCANFDFS.pdf TJA14XXCANFDFS documents N N 2023-09-27 TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet /docs/en/fact-sheet/TJA14XXCANFDFS.pdf /docs/en/fact-sheet/TJA14XXCANFDFS.pdf Fact Sheet N 736675474163315314 2025-03-07 pdf N en Mar 7, 2025 736675474163315314 Fact Sheet Y N TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet 3 0 English The TJA1145A high speed CAN and CAN FD transceiver and UJA1168A system basis chip, let manufacturers reap the benefits of partial networking (PN). They optimize power consumption and help increase energy efficiency in conventional cars and new electric vehicles. 1593789458303733583110 PSP 265.0 KB None None documents None 1593789458303733583110 /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf 264976 /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf TJA1145AUJA1168AFS documents N N 2020-07-03 TJA1145A HS-CAN / CAN-FD Transceiver and UJA1168A SBC for Partial Networking /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf Fact Sheet N 736675474163315314 2024-01-23 pdf N en Jul 3, 2020 736675474163315314 Fact Sheet Y N TJA1145A HS-CAN / CAN-FD Transceiver and UJA1168A SBC for Partial Networking Package Information Package Information 2 4 1.1 English Plastic, thermal enhanced very thin small outline package 1455079299396712532501 PSP 133.9 KB None None documents None 1455079299396712532501 /docs/en/package-information/SOT1086-2.pdf 133873 /docs/en/package-information/SOT1086-2.pdf SOT1086-2 documents N N 2018-12-07 Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf /docs/en/package-information/SOT1086-2.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 10, 2016 302435339416912908 Package Information Y N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 5 1.0 English 1455078692992716914488 PSP 117.4 KB None None documents None 1455078692992716914488 /docs/en/package-information/SOT108-1.pdf 117430 /docs/en/package-information/SOT108-1.pdf SOT108-1 documents N N 2016-10-08 plastic small outline package; 14 leads; body width 3.9 mm /docs/en/package-information/SOT108-1.pdf /docs/en/package-information/SOT108-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic small outline package; 14 leads; body width 3.9 mm Packing Information Packing Information 1 6 2.0 English 1442131311453729579652 PSP 141.9 KB None None documents None 1442131311453729579652 /docs/en/packing/SOT1086-2_118.pdf 141851 /docs/en/packing/SOT1086-2_118.pdf SOT1086-2_118 documents N N 2013-05-21 HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 /docs/en/packing/SOT1086-2_118.pdf /docs/en/packing/SOT1086-2_118.pdf Packing Information N 145666923842250347 2024-01-23 pdf N en May 21, 2013 145666923842250347 Packing Information Y N HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 Selector Guide Selector Guide 1 7 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide Supporting Information Supporting Information 1 8 1.0 English Footprint for reflow soldering 1442122730480711091281 PSP 8.8 KB None None documents None 1442122730480711091281 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 8792 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf SO-SOJ-REFLOW documents N N 2013-07-15 Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for reflow soldering false 0 TJA1145A downloads en true 1 Y PSP Y Y Data Sheet 1 /docs/en/data-sheet/TJA1145A.pdf 2019-09-20 1568988443354719680316 PSP 1 Sep 23, 2020 Data Sheet TJA1145A, High-speed CAN transceiver for partial networking None /docs/en/data-sheet/TJA1145A.pdf English documents 668110 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/TJA1145A.pdf TJA1145A, High-speed CAN transceiver for partial networking /docs/en/data-sheet/TJA1145A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2 N N TJA1145A, High-speed CAN transceiver for partial networking TJA1145AT,TJA1145ATK 668.1 KB TJA1145A N 1568988443354719680316 Fact Sheet 2 /docs/en/fact-sheet/TJA14XXCANFDFS.pdf 2023-09-27 1695831330693711780567 PSP 2 Mar 7, 2025 Fact Sheet TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet None /docs/en/fact-sheet/TJA14XXCANFDFS.pdf English documents 189340 None 736675474163315314 2025-03-07 N /docs/en/fact-sheet/TJA14XXCANFDFS.pdf TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet /docs/en/fact-sheet/TJA14XXCANFDFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet 189.3 KB TJA14XXCANFDFS N 1695831330693711780567 /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf 2020-07-03 1593789458303733583110 PSP 3 Jul 3, 2020 Fact Sheet The TJA1145A high speed CAN and CAN FD transceiver and UJA1168A system basis chip, let manufacturers reap the benefits of partial networking (PN). They optimize power consumption and help increase energy efficiency in conventional cars and new electric vehicles. None /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf English documents 264976 None 736675474163315314 2024-01-23 N /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf TJA1145A HS-CAN / CAN-FD Transceiver and UJA1168A SBC for Partial Networking /docs/en/fact-sheet/TJA1145AUJA1168AFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N TJA1145A HS-CAN / CAN-FD Transceiver and UJA1168A SBC for Partial Networking 265.0 KB TJA1145AUJA1168AFS N 1593789458303733583110 Package Information 2 /docs/en/package-information/SOT1086-2.pdf 2018-12-07 1455079299396712532501 PSP 4 Jun 10, 2016 Package Information Plastic, thermal enhanced very thin small outline package None /docs/en/package-information/SOT1086-2.pdf English documents 133873 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1086-2.pdf Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 133.9 KB SOT1086-2 N 1455079299396712532501 /docs/en/package-information/SOT108-1.pdf 2016-10-08 1455078692992716914488 PSP 5 Feb 8, 2016 Package Information None /docs/en/package-information/SOT108-1.pdf English documents 117430 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT108-1.pdf plastic small outline package; 14 leads; body width 3.9 mm /docs/en/package-information/SOT108-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic small outline package; 14 leads; body width 3.9 mm 117.4 KB SOT108-1 N 1455078692992716914488 Packing Information 1 /docs/en/packing/SOT1086-2_118.pdf 2013-05-21 1442131311453729579652 PSP 6 May 21, 2013 Packing Information None /docs/en/packing/SOT1086-2_118.pdf English documents 141851 None 145666923842250347 2024-01-23 N /docs/en/packing/SOT1086-2_118.pdf HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 /docs/en/packing/SOT1086-2_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 2.0 N N HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 141.9 KB SOT1086-2_118 N 1442131311453729579652 Selector Guide 1 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 7 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 Supporting Information 1 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 2013-07-15 1442122730480711091281 PSP 8 Oct 8, 2009 Supporting Information Footprint for reflow soldering None /docs/en/supporting-information/SO-SOJ-REFLOW.pdf English documents 8792 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for reflow soldering 8.8 KB SO-SOJ-REFLOW N 1442122730480711091281 true Y Products

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Data Sheet (1)
Fact Sheet (2)
Package Information (2)
Packing Information (1)
Selector Guide (1)
Supporting Information (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history