High-Speed CAN Transceiver with 5 V LDO and Sleep Mode
Sign in for a personalized NXP experience.
The UJA1162ATK is a ‘self-supplied’ high-speed CAN transceiver with Sleep mode integrating an ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant HS-CAN transceiver supporting CAN FD up to 5 Mbit/s and an internal 5 V CAN supply.
The only supply input is a battery connection. The UJA1162ATK can be operated in a very-low-current Sleep mode with bus wake-up capability.
Note: To see the product features close this window.
Features | |||||||||||
Orderable Type | Standby Mode | Sleep Mode | VIO | LDO (5 V) | SPI | Watchdog | INH | External 5 V Supply | Partial Networking | CAN FD Active | CAN FD Passive |
UJA1161ATK/0 | X | Internally used as self-supplied CAN | 5 Mbps | ||||||||
UJA1162ATK/0 | X | X | X | Internally used as self-supplied CAN | INH | 5 Mbps | |||||
UJA1163ATK/0 | X | 100 mA | 5 Mbps | ||||||||
UJA1164ATK/0 | X | 100 mA | X | X | 5 Mbps | ||||||
UJA1166ATK/0 | X | X | X | 100 mA | INH | 5 Mbps | |||||
UJA1167ATK/0 | X | X | 100 mA | X | X | INH | 5 Mbps | ||||
UJA1167ATK/X/0 | X | X | 70 mA | X | X | 5 V/ 30 mA | 5 Mbps | ||||
UJA1168ATK/0 | X | X | 100 mA | X | X | INH | X | 5 Mbps | |||
UJA1168ATK/X/0 | X | X | 70 mA | X | X | 5 V/ 30 mA | X | 5 Mbps | |||
UJA1168ATK/F/0 | X | X | 100 mA | X | X | INH | X | 5 Mbps | X | ||
UJA1168ATK/XF/0 | X | X | 70 mA | X | X | 5 V/ 30 mA | X | 5 Mbps | X |
High-Speed CAN Transceiver with 5 V LDO and Sleep Mode
Self-Supplied High-Speed CAN Transceiver with Standby Mode
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Recommended Orderable Part Number | CAN Bus Robustness [Min-Max] (V) | Low Power Modes | Package Type | CAN Channels | Product Category | Supply Voltage [Min to Max] (V) | Voltage on bus pins [Min-Max] (V) | Protection | Wake-Up Pin | Thermal Resistance (Spec) (℃/W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | UJA1162ATK/0Z | -58 to 58 | Self-supplied CAN, Sleep Mode | HVSON14 | 1 | CAN FD / High-Speed CAN | 4.5 to 28 | -58 to 58 | TXD dominant timeout, overtemperature, undervoltage detection | Y | 60 |
UJA1162ATK
Quick reference to our documentation types.
4 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1 hardware offering
Sign in to access authorized secure files. Learn more about secure access rights.
1 hardware offering
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 hardware offering
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.