Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVSON14: plastic, thermal enhanced very thin small outline package; no leads; 14 terminals, 0.65 mm pitch, 4.5 mm x 3 mm x 0.85 mm body
12NC: 935351793431
Details
Order
Parameter | Value |
---|---|
Recommended Orderable Part Number | UJA1162ATK/0Z |
CAN Bus Robustness [Min-Max] (V) | -58 to 58 |
Low Power Modes | Self-supplied CAN, Sleep Mode |
CAN Channels | 1 |
Product Category | CAN FD / High-Speed CAN |
Parameter | Value |
---|---|
Supply Voltage [Min to Max] (V) | 4.5 to 28 |
Voltage on bus pins [Min-Max] (V) | -58 to 58 |
Protection | TXD dominant timeout, overtemperature, undervoltage detection |
Wake-Up Pin | Y |
Thermal Resistance (Spec) (℃/W) | 60 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
UJA1162ATK/0Z(935351793431) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 38.7543150816 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
UJA1162ATK/0Z (935351793431) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
UJA1162ATK/0Z (935351793431) | 854239 |
The UJA1162ATK is a ‘self-supplied’ high-speed CAN transceiver with Sleep mode integrating an ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant HS-CAN transceiver supporting CAN FD up to 5 Mbit/s and an internal 5 V CAN supply.
The only supply input is a battery connection. The UJA1162ATK can be operated in a very-low-current Sleep mode with bus wake-up capability.