Self-Supplied High-Speed CAN Transceiver with Sleep Mode
Sign in for a personalized NXP experience.
The UJA1166ATK contains an ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant HS-CAN transceiver supporting CAN FD up to 5 Mbit/s and an integrated 5 V low-dropout linear voltage regulator. This 5 V regulator provides the internal CAN supply and can also be used to supply additional discrete CAN transceivers or other on-board loads.
The UJA1166ATK can be operated in very-low-current Sleep mode with local and bus wake-up capability. It can be controlled by a microcontroller supplied from an independent 3.3 V or 5 V supply.
Note: To see the product features close this window.
Features | |||||||||||
Orderable Type | Standby Mode | Sleep Mode | VIO | LDO (5 V) | SPI | Watchdog | INH | External 5 V Supply | Partial Networking | CAN FD Active | CAN FD Passive |
UJA1161ATK/0 | X | Internally used as self-supplied CAN | 5 Mbps | ||||||||
UJA1162ATK/0 | X | X | X | Internally used as self-supplied CAN | INH | 5 Mbps | |||||
UJA1163ATK/0 | X | 100 mA | 5 Mbps | ||||||||
UJA1164ATK/0 | X | 100 mA | X | X | 5 Mbps | ||||||
UJA1166ATK/0 | X | X | X | 100 mA | INH | 5 Mbps | |||||
UJA1167ATK/0 | X | X | 100 mA | X | X | INH | 5 Mbps | ||||
UJA1167ATK/X/0 | X | X | 70 mA | X | X | 5 V/ 30 mA | 5 Mbps | ||||
UJA1168ATK/0 | X | X | 100 mA | X | X | INH | X | 5 Mbps | |||
UJA1168ATK/X/0 | X | X | 70 mA | X | X | 5 V/ 30 mA | X | 5 Mbps | |||
UJA1168ATK/F/0 | X | X | 100 mA | X | X | INH | X | 5 Mbps | X | ||
UJA1168ATK/XF/0 | X | X | 70 mA | X | X | 5 V/ 30 mA | X | 5 Mbps | X |
Self-Supplied High-Speed CAN Transceiver with Sleep Mode
Self-Supplied High-Speed CAN Transceiver with Standby Mode
1 result
Include 0 NRND
Part | Order | CAD Model | Status | Recommended Orderable Part Number | CAN Bus Robustness [Min-Max] (V) | Low Power Modes | Package Type | CAN Channels | Product Category | Supply Voltage [Min to Max] (V) | Voltage on bus pins [Min-Max] (V) | Protection | Wake-Up Pin | Thermal Resistance (Spec) (℃/W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | UJA1166ATK/0Z | -58 to 58 | 5 V/100 mA LDO, Self-supplied CAN, Sleep Mode | HVSON14 | 1 | CAN FD / High-Speed CAN | 4.5 to 28 | -58 to 58 | TXD dominant timeout, overtemperature, undervoltage detection | Y | 60 |
UJA1166ATK
Quick reference to our documentation types.
4 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1 hardware offering
Sign in to access authorized secure files. Learn more about secure access rights.
1 hardware offering
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.